Material Properties | |
---|---|
Insulator Material | PVC |
Insulator Color | Grey with Red Marking on 1st Conductor |
General Information | |
---|---|
Operating Temperature | -25 °C up to +105 °C |
Withstanding Voltage | 2000 V (AC) |
RISO | 100 MΩ |
Unbalanced Impedance | 105 Ω |
Pitch | 1.27 mm |
Certification | |
---|---|
cULus Approval | E328849 |
Wire Properties | |
---|---|
Stranded Wire Section (AWG) | 28 (AWG) |
Stranded Wire Section (Metric) | 0.089 (mm²) |
Packaging Properties | |
---|---|
Packaging | Bag |
Products
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | L (mm) | IR (A) | Stranded Wire Section (AWG) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|
63910415521CAB | SPEC | – | 4 | 1.27 | 5.08 | 1 | 28 (AWG) | Bag | – | |
63910615521CAB | SPEC | – | 6 | 1.27 | 7.62 | 1 | 28 (AWG) | Bag | 690001 | |
63910815521CAB | SPEC | – | 8 | 1.27 | 10.16 | 1 | 28 (AWG) | Bag | 690001 | |
63910915521CAB | SPEC | – | 9 | 1.27 | 11.43 | 1 | 28 (AWG) | Bag | – | |
63911015521CAB | SPEC | – | 10 | 1.27 | 12.7 | 1 | 28 (AWG) | Bag | 612001 612690 690001 | |
63911215521CAB | SPEC | – | 12 | 1.27 | 15.24 | 1 | 28 (AWG) | Bag | 690001 | |
63911415521CAB | SPEC | – | 14 | 1.27 | 17.78 | 1 | 28 (AWG) | Bag | 612001 690001 | |
63911515521CAB | SPEC | – | 15 | 1.27 | 19.05 | 1 | 28 (AWG) | Bag | – | |
63911615521CAB | SPEC | – | 16 | 1.27 | 20.32 | 1 | 28 (AWG) | Bag | 612001 690001 | |
63912015521CAB | SPEC | – | 20 | 1.27 | 25.4 | 1 | 28 (AWG) | Bag | 612001 690001 | |
63912415521CAB | SPEC | – | 24 | 1.27 | 30.48 | 1 | 28 (AWG) | Bag | 690001 | |
63912515521CAB | SPEC | – | 25 | 1.27 | 31.75 | 1 | 28 (AWG) | Bag | – | |
63912615521CAB | SPEC | – | 26 | 1.27 | 33.02 | 1 | 28 (AWG) | Bag | 612001 690001 | |
63913415521CAB | SPEC | – | 34 | 1.27 | 43.18 | 1 | 28 (AWG) | Bag | 612001 | |
63914015521CAB | SPEC | – | 40 | 1.27 | 50.8 | 1 | 28 (AWG) | Bag | – | |
63915015521CAB | SPEC | – | 50 | 1.27 | 63.5 | 1 | 28 (AWG) | Bag | – | |
63916015521CAB | SPEC | – | 60 | 1.27 | 76.2 | 1 | 28 (AWG) | Bag | – | |
63916415521CAB | SPEC | – | 64 | 1.27 | 81.28 | 1 | 28 (AWG) | Bag | – |
Order Code | Datasheet |
---|---|
63910415521CAB | SPEC |
63910615521CAB | SPEC |
63910815521CAB | SPEC |
63910915521CAB | SPEC |
63911015521CAB | SPEC |
63911215521CAB | SPEC |
63911415521CAB | SPEC |
63911515521CAB | SPEC |
63911615521CAB | SPEC |
63912015521CAB | SPEC |
63912415521CAB | SPEC |
63912515521CAB | SPEC |
63912615521CAB | SPEC |
63913415521CAB | SPEC |
63914015521CAB | SPEC |
63915015521CAB | SPEC |
63916015521CAB | SPEC |
63916415521CAB | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | L (mm) | IR (A) | Stranded Wire Section (AWG) | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: