Material Properties | |
---|---|
Insulator Material | LCP |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Ivory |
Contact Material | Brass |
Contact Plating | Selective Gold |
Contact Type | Stamped |
General Information | |
---|---|
Operating Temperature | -55 °C up to +85 °C |
Compliance | Lead free / RoHS |
Pitch | 1 mm |
Quality Class | 30 Mating cycles |
Electrical Properties | |
---|---|
IR | 1 A |
Working Voltage | 100 V (AC) |
Withstanding Voltage | 250 V (AC) |
Contact Resistance | 30 mΩ |
RISO | 1000 MΩ |
UL Approval | E323964 |
Packaging Properties | |
---|---|
Packaging | Tape and Reel with Cap |
Products
Order Code | Datasheet | Downloads | Pins | H (mm) | Gender | Type | IR (A) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|
658156303064 | SPEC | 6 files | 64 | 6.35 | Male Plug | Vertical | 1 | Tape and Reel with Cap | 612690 658001 |
Order Code | Datasheet |
---|---|
658156303064 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | H (mm) | Gender | Type | IR (A) | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: