
Kind Properties | |
---|---|
Pitch | 1 mm |
Quality Class | 30 Mating cycles |
Material Properties | |
---|---|
Insulator Material | LCP |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Ivory |
Contact Material | Phosphor Bronze |
Contact Plating | Selective Gold |
Contact Type | Stamped |
General Information | |
---|---|
Operating Temperature | -55 up to +85 °C |
Compliance | Lead free / RoHS |
Electrical Properties | |
---|---|
IR | 1 A |
Working Voltage | 100 V (AC) |
Withstanding Voltage | 250 V (AC) |
Contact Resistance | 30 mΩ |
RISO | 1000 MΩ |
Packaging Properties | |
---|---|
Packaging | Tape and Reel with Cap |
Products
Assortments
Articles from this product series can be found in the following assortments: