
Kind Properties | |
---|---|
Pitch | 2.54 mm |
Gender | Male |
Material Properties | |
---|---|
Insulator Material | PA6T |
Insulator Flammability Rating | UL94 V-0 |
Color | Black |
Contact Material | Copper Alloy |
Contact Plating | Gold |
Contact Type | Stamped |
General Information | |
---|---|
Operating Temperature | -40 up to +125 °C |
Compliance | RoHS |
Working Voltage | 250 V (AC) |
Withstanding Voltage | 500 V (AC) |
Contact Resistance | 20 mΩ |
RISO | 1000 MΩ |
Certification | |
---|---|
UL Approval | E323964 |
Packaging Properties | |
---|---|
Packaging | Tape and Reel with Cap |
Products
Order Code | Datasheet | Downloads | Pins (mm) | Pitch (mm) | Gender | Type | Mount | L (mm) | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
61231020621 | SPEC | 6 files | 10 | 2.54 | Male | Straight | SMT | 20.5 | 3 | 250 | 20 | max. | Tape and Reel with Cap | 612001 | |
61231420621 | SPEC | 6 files | 14 | 2.54 | Male | Straight | SMT | 25.58 | 3 | 250 | 20 | max. | Tape and Reel with Cap | 612001 612690 | |
61231620621 | SPEC | 6 files | 16 | 2.54 | Male | Straight | SMT | 28.12 | 3 | 250 | 20 | max. | Tape and Reel with Cap | 612001 | |
61232020621 | SPEC | 6 files | 20 | 2.54 | Male | Straight | SMT | 33.2 | 3 | 250 | 20 | max. | Tape and Reel with Cap | 612001 | |
61232620621 | SPEC | 6 files | 26 | 2.54 | Male | Straight | SMT | 40.82 | 3 | 250 | 20 | max. | Tape and Reel with Cap | 612001 | |
61233420621 | SPEC | 6 files | 34 | 2.54 | Male | Straight | SMT | 50.98 | 3 | 250 | 20 | max. | Tape and Reel with Cap | 612001 | |
61234020621 | SPEC | 6 files | 40 | 2.54 | Male | Straight | SMT | 58.6 | 3 | 250 | 20 | max. | Tape and Reel with Cap | – |
Order Code | Datasheet |
---|---|
61231020621 | SPEC |
61231420621 | SPEC |
61231620621 | SPEC |
61232020621 | SPEC |
61232620621 | SPEC |
61233420621 | SPEC |
61234020621 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins (mm) | Pitch (mm) | Gender | Type | Mount | L (mm) | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: