Material Properties | |
---|---|
Insulator Material | PA6T |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Black |
Color | Black |
Contact Material | Copper Alloy |
Contact Plating | Gold |
Contact Type | Stamped |
General Information | |
---|---|
Operating Temperature | -40 °C up to +125 °C |
Compliance | RoHS |
Working Voltage | 250 V (AC) |
Withstanding Voltage | 500 V (AC) |
Contact Resistance | 20 mΩ |
RISO | 1000 MΩ |
Pitch | 2.54 mm |
Gender | Male |
Packaging Properties | |
---|---|
Packaging | Tray |
Products
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | Gender | Type | Mount | L (mm) | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
612006235221 | SPEC | 6 files | 6 | 2.54 | Male | Angled | THT | 15.2 | 3 | 250 | 20 | max. | Tray | 612001 | |
612008235221 | SPEC | 6 files | 8 | 2.54 | Male | Angled | THT | 17.78 | 3 | 250 | 20 | max. | Tray | – | |
612010235221 | SPEC | 6 files | 10 | 2.54 | Male | Angled | THT | 20.3 | 3 | 250 | 20 | max. | Tray | 612001 | |
612014235221 | SPEC | 6 files | 14 | 2.54 | Male | Angled | THT | 25.38 | 3 | 250 | 20 | max. | Tray | – | |
612016235221 | SPEC | 6 files | 16 | 2.54 | Male | Angled | THT | 27.92 | 3 | 250 | 20 | max. | Tray | 612001 | |
612020235221 | SPEC | 4 files | 20 | 2.54 | Male | Angled | THT | 33 | 3 | 250 | 20 | max. | Tray | 612001 | |
612026235221 | SPEC | 6 files | 26 | 2.54 | Male | Angled | THT | 40.62 | 3 | 250 | 20 | max. | Tray | – | |
612034235221 | SPEC | 6 files | 34 | 2.54 | Male | Angled | THT | 50.8 | 3 | 250 | 20 | max. | Tray | 612001 | |
612040235221 | SPEC | 6 files | 40 | 2.54 | Male | Angled | THT | 58.4 | 3 | 250 | 20 | max. | Tray | – | |
612050235221 | SPEC | 5 files | 50 | 2.54 | Male | Angled | THT | 71.1 | 3 | 250 | 20 | max. | Tray | – |
Order Code | Datasheet |
---|---|
612006235221 | SPEC |
612008235221 | SPEC |
612010235221 | SPEC |
612014235221 | SPEC |
612016235221 | SPEC |
612020235221 | SPEC |
612026235221 | SPEC |
612034235221 | SPEC |
612040235221 | SPEC |
612050235221 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | Gender | Type | Mount | L (mm) | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: