<BR>Wurth Elektronik - Switches - Slide Switches - WS-SLTV<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2020a, 2020-02-24<br>
<HR>
Copyright: Würth Elektronik
<b>WS-SLTV</b><br> THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm
>NAME
>VALUE
<b>WS-SLTV</b><br>THT Mini Slide Switch, Same Side Connection 9.0x3.5 mm
>NAME
>VALUE
<b>WS-SLTV</b><br> THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm
<b>WS-SLTV</b><br>THT Mini Slide Switch, Same Side Connection 9.0x3.5 mm
WS-SLTX
>NAME
>VALUE
com
WS-SLTX2
>NAME
>VALUE
com
com
<b>WS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm</B><BR><BR>
<B>Properties</B><BR>
<BR>Actuator Material:PA66
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:Red
<BR>Frame Material:PA66
<BR>Frame Flammability Rating:UL94 V-0
<BR>Frame Color:Grey
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR>Schematic:SPDT
<BR>Switching Function:On-On
<BR>Connection Type:Opposite Side Connection
<BR>Operating Temperature:-40 up to +85 °C
<BR>Qty.:200
<BR>
<BR>
<B>Mechanical Properties</B>
<BR>Electrical Life:2000 Steps
<BR>Switching Function:On-On
<BR>Connection Type:Opposite Side Connection
<BR><BR>
<B>Packaging Properties</B>
<BR>Packaging :Bulk
<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o61141v209%20Family_WS-SLTV_THT_Mini_Slide_Switch_450301014042.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o61141v209%20Family_WS-SLTV_THT_Mini_Slide_Switch_450301014042.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/SLTV_10X2_5_THT/">https://www.we-online.com/catalog/en/SLTV_10X2_5_THT/</a><p>
<br>Updated by yingchun,Shan;2020-02-24
<br>2020(C) Würth Elektronik
<b>WS-SLTV THT Mini Slide Switch, Same Side Connection 9.0x3.5 mm </B><BR><BR>
<B>Properties</B><BR>
<BR>Actuator Material:PA9T
<BR>Actuator Flammability Rating:UL94 HB
<BR>Actuator Color:Black
<BR>Frame Material:LCP
<BR>Frame Flammability Rating:UL94 V-0
<BR>Frame Color:Black
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Silver
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Silver
<BR>Schematic:DPDT
<BR>Switching Function:On-On
<BR>Connection Type:Same Side Connection
<BR>Operating Temperature:-40 up to +85 °C
<BR>Qty.:200
<BR><BR>
<B>Material Properties</B>
<BR>Cover Material :Stainless Steel
<BR><BR>
<BR>
<B>Mechanical Properties</B>
<BR>Electrical Life:2000 Steps
<BR>Switching Function:On-On
<BR>Connection Type:Same Side Connection
<BR><BR>
<B>Packaging Properties</B>
<BR>Packaging :Bulk
<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o107346v209%20Family_WS-SLTV_452404020202.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o107346v209%20Family_WS-SLTV_452404020202.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/SLTV_9X3_5_THT/">https://www.we-online.com/catalog/en/SLTV_9X3_5_THT/</a><p>
<br>Updated by yingchun,Shan;2020-02-24
<br>2020(C) Würth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.