<BR>Wurth Elektronik - Switches - Slide Switches - WS-SLSU<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2020b, 2020-03-24<br>
<HR>
Copyright: Würth Elektronik
<B>WS-SLSU</B><BR> Mini Slide Switch, Same Side Connection Side Push 6.7x2.7 mm
>NAME
>VALUE
<b> WS-SLSU SMT Mini Slide Switch Same Side Connection 8.7x3.0 mm
>NAME
>VALUE
<b> WS-SLSU SMT Mini Slide Switch Same Side Connection 8.7x3.0 mm
<B>WS-SLSU</B><BR> Mini Slide Switch, Same Side Connection Side Push 6.7x2.7 mm
WS-SLSU
>VALUE
>NAME
com
<b>WS-SLSU Mini Slide Switch, Same Side Connection Side Push 6.7x2.7 mm</B><BR><BR>
<B>Properties</B><BR>
<BR>Actuator Material:PA46
<BR>Actuator Flammability Rating:UL94 HB
<BR>Actuator Color:Black
<BR>Frame Material:LCP
<BR>Frame Flammability Rating:UL94 V-0
<BR>Frame Color:Black
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Silver
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Silver
<BR>Switching Function:On-On
<BR>Schematic:SPDT
<BR>Connection Type:Same Side Connection
<BR>Qty.:3300
<BR>
<BR>
<B>Material Properties</B>
<BR>Cover Material:Stainless Steel
<BR>
<BR>
<B>General Information</B>
<BR>Operating Temperature:-40 up to +85 °C
<BR>
<BR>
<B>Packaging Properties</B>
<BR>Packaging :Tape and Reel
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o76706v209%20Family_WS-SLSU_Gruppe.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o76706v209%20Family_WS-SLSU_Gruppe.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/SLSU_6_7X_2_7_SMD_HORIZONTAL/">https://www.we-online.com/catalog/en/SLSU_6_7X_2_7_SMD_HORIZONTAL/</a><p>
<br>Updated by yingchun,Shan;2020-02-25
<br>2020(C) Würth Elektronik
<b> WS-SLSU SMT Mini Slide Switch Same Side Connection 8.7x3.0 mm
<br>
<br>
PROPERTIES
<br><br>
</b>Actuator Material PA46
<br>Actuator Flammability Rating UL94 HB
<br>Actuator Color Black
<br>Frame Material LCP
<br>Frame Flammability Rating UL94 V-0
<br>Frame Color Black
<br>Contact Material Copper Alloy
<br>Contact Plating Silver
<br>Terminal Material Copper Alloy
<br>Terminal Plating Silver
<br>VR 5 V (DC)
<br>Contact Resistance Initial 70 mΩ
<br>Contact Resistance After Life Test 500 mΩ
<br>RISO 100 MΩ
<br>Withstanding Voltage 250 V (AC)
<br>
<br><b>
ELECTRICAL PROPERTIES
<br><br>
</b>IR 300 mA
<br><br>
<b>MECHANICAL PROPERTIES
<br><br>
</b>Operation Force 225 g
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Tape and Reel
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o158949v209%20WS-SLSU-450405020524.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o158949v209%20WS-SLSU-450405020524.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/WS_SLSU_SMT_MINI_SLIDE_SWITCH_SAME_SIDE_8_7_x_3_0/">https://www.we-online.com/catalog/en/WS_SLSU_SMT_MINI_SLIDE_SWITCH_SAME_SIDE_8_7_x_3_0/</a><p>
</b>Updated by Ella Wu 2020-03-24<br>
</b>2020(C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.