<BR>Wurth Elektronik - Switches - Detector Switches - WS-DESV<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2020a, 2020-02-25<br>
<HR>
Copyright: Würth Elektronik
<B>WS-DESV</B><BR>SMT Detector Switch 4.7x3.8 mm
>NAME
>VALUE
<B>WS-DESV</B><BR>SMT Detector Switch 4.7x3.8 mm
WS-DESX
>NAME
>VALUE
<b>WS-DESV SMT Detector Switch 4.7x3.8 mm </B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material :PA46
<BR><BR>
<B>Properties</B><BR>
<BR>Cover Flammability Rating:UL94 HB
Cover Color:Black
Actuator Material:LCP
Actuator Flammability Rating:UL94 V-0
Actuator Color:Black
Frame Material:LCP
Frame Flammability Rating:UL94 V-0
Frame Color:Black
Moveable Contact Material:Stainless Steel
Moveable Contact Plating:Silver
Terminal Material:Copper Alloy
Terminal Plating:Silver
VR:5 V (DC)
Contact Resistance Initial:500 mΩ
Contact Resistance After Life Test:1 Ω
RISO:100 MΩ
Withstanding Voltage:250 V (AC)
Operation Force:60 g
Schematic:SPST-NO
Qty.:1500
<BR>
<BR>
<B>Material Properties</B>
<BR>Electrical Lifel:100000 Cycles
<BR>
<BR>
<B>Electrical Properties</B>
<BR>IR:1 mA
<BR>
<BR>
<B>General Information</B>
<BR>Operating Temperature :-40 up to +85 °C
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o41275v209%20Family_WS-DESV_SMD_Detect_Switch_461011220101.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o41275v209%20Family_WS-DESV_SMD_Detect_Switch_461011220101.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/DESV_4_7X3_8_SMD_DETECTOR_SWITCH/">https://www.we-online.com/catalog/en/DESV_4_7X3_8_SMD_DETECTOR_SWITCH/</a><p>
<br>Updated by yingchun,Shan;2020-02-25
<br>2020(C) Würth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.