<BR>Wurth Elektronik - Connectors - Coaxial Connectors - WR-SMP <br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2021a, 2021-04-14<br>
<HR>
Copyright: Würth Elektronik
<b>WR-SMP Straight
>NAME
>VALUE
<B>WR-SMP Straight
>NAME
>VALUE
<B>WR-SMP SMT Edge Card Extended Solder Leg for PCB 1.6 mm Max.
PCB Cutout Area
PCB Cutout Area
PCB Thickness: 1.6 mm MAX
>NAME
>VALUE
<b>WR-SMP Straight
>NAME
>VALUE
<B>WR-SMP Right Angle
>NAME
>VALUE
<B>WR-SMP SMT Edge Card Extended Solder Leg for PCB 1.6 mm Max.
PCB Cutout Area
PCB Cutout Area
PCB Thickness: 1.6 mm MAX
>NAME
>VALUE
<B>WR-SMP Straight
>NAME
>VALUE
<B>WR-SMP Straight
>NAME
>VALUE
<b>WR-SMP Straight
>NAME
>VALUE
<B>WR-SMP Straight
<b>WR-SMP Straight
<B>WR-SMP SMT Edge Card Extended Solder Leg for PCB 1.6 mm Max.
<b>WR-SMP Straight
<B>WR-SMP Right Angle
<B>WR-SMP Straight
<B>WR-SMP SMT Edge Card Extended Solder Leg for PCB 1.6 mm Max.
<B>WR-SMP Straight
<b>WR-SMP Straight
>NAME
>VALUE
<b> WR-SMP Straight</b>
<b><br><br>
MATERIAL PROPERTIES
<br><br>
</b>Insulator Material LCP
<br>Center Contact Material Brass
<br>Center Contact Plating Gold, min. 0.127 μm over Nickel
<br>Body Material Brass
<br>Body Plating Gold, min. 0.127 μm over Nickel
<br>
<br>
<b>KIND PROPERTIES
<br><br>
</b>Interface MIL-STD-348
<br>Connector Type SMP
<br>Gender Plug
<br>Orientation Type Straight
<br>
<br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -65 up to +165 °C
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>f DC~12 GHz
<br>
<br>
<b>MECHANICAL PROPERTIES
<br><br>
</b>Mating Cycle 500 Cycles; 1000 Cycles
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Tray
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o176648v209%20Family_WR-SMP_60114102122403.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o176648v209%20Family_WR-SMP_60114102122403.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/SMP_SMT_STRAIGHT/">https://www.we-online.com/catalog/en/SMP_SMT_STRAIGHT/</a><p>
Updated by Ella Wu 2020-05-29<br>
2020(C) Würth Elektronik
<b> WR-SMP Straight</b>
<b><br><br>
MATERIAL PROPERTIES
<br><br>
</b>Insulator Material LCP
<br>Center Contact Material Brass
<br>Center Contact Plating Gold, min. 0.127 μm over Nickel
<br>Body Material Brass
<br>Body Plating Gold, min. 0.127 μm over Nickel
<br>
<br>
<b>KIND PROPERTIES
<br><br>
</b>Interface MIL-STD-348
<br>Connector Type SMP
<br>Gender Plug
<br>Orientation Type Straight
<br>
<br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -65 up to +165 °C
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>f DC~12 GHz
<br>
<br>
<b>MECHANICAL PROPERTIES
<br><br>
</b>Mating Cycle 500 Cycles; 1000 Cycles
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Tray
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o176649v209%20Family_WR-SMP_60114602122404.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o176649v209%20Family_WR-SMP_60114602122404.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/SMP_THR_STRAIGHT/">https://www.we-online.com/catalog/en/SMP_THR_STRAIGHT/</a><p>
Updated by Ella Wu 2021-04-14<br>
2021(C) Würth Elektronik
<b> WR-SMP SMT Edge Card Extended Solder Leg for PCB 1.6 mm Max. </b>
<b><br><br>
MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PTFE
<br>Center Contact Material Brass
<br>Center Contact Plating Gold, min. 0.127 μm over Nickel
<br>Body Material Brass
<br>Body Plating Gold, min. 0.127 μm over Nickel
<br>
<br>
<b>KIND PROPERTIES
<br><br>
</b>Interface MIL-STD-348
<br>Connector Type SMP
<br>Gender Plug
<br>Orientation Type Straight
<br>
<br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -65 up to +165 °C
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>f DC~12 GHz
<br>
<br>
<b>MECHANICAL PROPERTIES
<br><br>
</b>Mating Cycle 500 Cycles; 1000 Cycles
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Tray
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o176650v209%20Family_WR-SMP_60114202122305.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o176650v209%20Family_WR-SMP_60114202122305.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/SMP_END_LAUNCH_EDGE_CARD/">hhttps://www.we-online.com/catalog/en/SMP_END_LAUNCH_EDGE_CARD/</a><p>
Updated by Ella Wu 2021-04-14<br>
2021(C) Würth Elektronik
<b> WR-SMP Right Angle</b>
<b><br><br>
MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PTFE
<br>Center Contact Material Brass
<br>Center Contact Plating Gold, min. 0.127 μm over Nickel
<br>Body Material Brass
<br>Body Plating Gold, min. 0.127 μm over Nickel
<br>
<br>
<b>KIND PROPERTIES
<br><br>
</b>Interface MIL-STD-348
<br>Connector Type SMP
<br>Gender Plug
<br>Orientation Type Right Angle
<br>
<br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -65 up to +165 °C
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>f DC~12 GHz
<br>
<br>
<b>MECHANICAL PROPERTIES
<br><br>
</b>Mating Cycle 500 Cycles
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Tray
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o176646v209%20Family_WR-SMP_60123002122501.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o176646v209%20Family_WR-SMP_60123002122501.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/SMP_PCB_RIGHT_ANGLE/">https://www.we-online.com/catalog/en/SMP_PCB_RIGHT_ANGLE/</a><p>
Updated by Ella Wu 2020-05-29<br>
2020(C) Würth Elektronik
<b> WR-SMP Straight</b>
<b><br><br>
MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PTFE
<br>Center Contact Material Brass
<br>Center Contact Plating Gold, min. 0.127 μm over Nickel
<br>Body Material Brass
<br>Body Plating Gold, min. 0.127 μm over Nickel
<br>
<br>
<b>KIND PROPERTIES
<br><br>
</b>Interface MIL-STD-348
<br>Connector Type SMP
<br>Gender Plug
<br>Orientation Type Straight
<br>
<br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -65 up to +165 °C
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>f DC~12 GHz
<br>
<br>
<b>MECHANICAL PROPERTIES
<br><br>
</b>Mating Cycle 500 Cycles; 1000 Cycles
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Tray
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o176647v209%20Family_WR-SMP_60114002122502.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o176647v209%20Family_WR-SMP_60114002122502.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/SMP_PCB_STRAIGHT/">https://www.we-online.com/catalog/en/SMP_PCB_STRAIGHT/</a><p>
Updated by Ella Wu 2020-05-29<br>
2020(C) Würth Elektronik
<b> WR-SMP SMT Edge Card Extended Solder Leg for PCB 1.6 mm Max. </b>
<b><br><br>
MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PTFE
<br>Center Contact Material Brass
<br>Center Contact Plating Gold, min. 0.127 μm over Nickel
<br>Body Material Brass
<br>Body Plating Gold, min. 0.127 μm over Nickel
<br>
<br>
<b>KIND PROPERTIES
<br><br>
</b>Interface MIL-STD-348
<br>Connector Type SMP
<br>Gender Plug
<br>Orientation Type Straight
<br>
<br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -65 up to +165 °C
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>f DC~12 GHz
<br>
<br>
<b>MECHANICAL PROPERTIES
<br><br>
</b>Mating Cycle 500 Cycles; 1000 Cycles
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Tray
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o176650v209%20Family_WR-SMP_60114202122305.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o176650v209%20Family_WR-SMP_60114202122305.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/SMP_END_LAUNCH_EDGE_CARD/">hhttps://www.we-online.com/catalog/en/SMP_END_LAUNCH_EDGE_CARD/</a><p>
Updated by Ella Wu 2021-04-14<br>
2021(C) Würth Elektronik
<b> WR-SMP Straight</b>
<b><br><br>
MATERIAL PROPERTIES
<br><br>
</b>Insulator Material LCP
<br>Center Contact Material Brass
<br>Center Contact Plating Gold, min. 0.127 μm over Nickel
<br>Body Material Brass
<br>Body Plating Gold, min. 0.127 μm over Nickel
<br>
<br>
<b>KIND PROPERTIES
<br><br>
</b>Interface MIL-STD-348
<br>Connector Type SMP
<br>Gender Plug
<br>Orientation Type Straight
<br>
<br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -65 up to +165 °C
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>f DC~12 GHz
<br>
<br>
<b>MECHANICAL PROPERTIES
<br><br>
</b>Mating Cycle 500 Cycles; 1000 Cycles
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Tray
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o176648v209%20Family_WR-SMP_60114102122403.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o176648v209%20Family_WR-SMP_60114102122403.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/SMP_SMT_STRAIGHT/">https://www.we-online.com/catalog/en/SMP_SMT_STRAIGHT/</a><p>
Updated by Ella Wu 2020-05-29<br>
2020(C) Würth Elektronik
<b> WR-SMP Straight</b>
<b><br><br>
MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PTFE
<br>Center Contact Material Brass
<br>Center Contact Plating Gold, min. 0.127 μm over Nickel
<br>Body Material Brass
<br>Body Plating Gold, min. 0.127 μm over Nickel
<br>
<br>
<b>KIND PROPERTIES
<br><br>
</b>Interface MIL-STD-348
<br>Connector Type SMP
<br>Gender Plug
<br>Orientation Type Straight
<br>
<br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -65 up to +165 °C
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>f DC~12 GHz
<br>
<br>
<b>MECHANICAL PROPERTIES
<br><br>
</b>Mating Cycle 500 Cycles; 1000 Cycles
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Tray
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o176647v209%20Family_WR-SMP_60114002122502.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o176647v209%20Family_WR-SMP_60114002122502.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/SMP_PCB_STRAIGHT/">https://www.we-online.com/catalog/en/SMP_PCB_STRAIGHT/</a><p>
Updated by Ella Wu 2020-05-29<br>
2020(C) Würth Elektronik
<b> WR-SMP Straight</b>
<b><br><br>
MATERIAL PROPERTIES
<br><br>
</b>Insulator Material LCP
<br>Center Contact Material Brass
<br>Center Contact Plating Gold, min. 0.127 μm over Nickel
<br>Body Material Brass
<br>Body Plating Gold, min. 0.127 μm over Nickel
<br>
<br>
<b>KIND PROPERTIES
<br><br>
</b>Interface MIL-STD-348
<br>Connector Type SMP
<br>Gender Plug
<br>Orientation Type Straight
<br>
<br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -65 up to +165 °C
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>f DC~12 GHz
<br>
<br>
<b>MECHANICAL PROPERTIES
<br><br>
</b>Mating Cycle 500 Cycles; 1000 Cycles
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Tray
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o176649v209%20Family_WR-SMP_60114602122404.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o176649v209%20Family_WR-SMP_60114602122404.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/SMP_THR_STRAIGHT/">https://www.we-online.com/catalog/en/SMP_THR_STRAIGHT/</a><p>
Updated by Ella Wu 2021-04-14<br>
2021(C) Würth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.