<BR>Wurth Elektronik - Power Magnetics - Single Coil Power Inductors - WE-PD HV<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2020a, 2019-03-23<br>
<HR>
Copyright: Würth Elektronik
<b> <br><b>WE-PD HV SMD Power Inductor (High Voltage)<br></b>
<pre> <b><font size="4">Size: </b>7332
>NAME
>VALUE
<b> <br><b>WE-PD HV SMD Power Inductor (High Voltage)<br></b>
<pre> <b><font size="4">Size: </b>1210
<b> <br><b>WE-PD HV SMD Power Inductor (High Voltage)<br></b>
<pre> <b><font size="4">Size: </b>1280
<b> <br><b>WE-PD HV SMD Power Inductor (High Voltage)<br></b>
<pre> <b><font size="4">Size: </b>7345
>NAME
>VALUE
<b> <br><b>WE-PD HV SMD Power Inductor (High Voltage)<br></b>
<pre> <b><font size="4">Size: </b>1060
>NAME
>VALUE
<b> <br><b>WE-PD HV SMD Power Inductor (High Voltage)<br></b>
<pre> <b><font size="4">Size: </b>7332
<b> <br><b>WE-PD HV SMD Power Inductor (High Voltage)<br></b>
<pre> <b><font size="4">Size: </b>7345
<b> <br><b>WE-PD HV SMD Power Inductor (High Voltage)<br></b>
<pre> <b><font size="4">Size: </b>1210
<b> <br><b>WE-PD HV SMD Power Inductor (High Voltage)<br></b>
<pre> <b><font size="4">Size: </b>1280
<b> <br><b>WE-PD HV SMD Power Inductor (High Voltage)<br></b>
<pre> <b><font size="4">Size: </b>1060
>NAME
>VALUE
<b>WE-PD HV SMD Power Inductor (High Voltage)
<br>
<br>
<br><b> Characteristics
<br>
<br></b></b>Shielded part for ideal wire protection
<br>Operating Temperature: -40°C - 125°C
<br>Magnetically schielded
<br>Designed for 400VDC Applications
<br>
<br>
<br><b> Applications
<br>
<br></b>Non-isolated buck or Buck-Boost Converter like PI LinkSwitch-TN
<br>constant current LED Driver
<br>Utility metering
<br>Filter for power supply
<br>
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14828v209%20WE-PD_HV.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14828v209%20WE-PD_HV.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-PD-HV">https://katalog.we-online.com/en/pbs/WE-PD-HV</a><p>
Updated by Yingchun,Shan 2019-08-12<br>
2019 (C) Wurth Elektronik
<b>WE-PD HV SMD Power Inductor (High Voltage)
<br>
<br>
<br><b> Characteristics
<br>
<br></b></b>Shielded part for ideal wire protection
<br>Operating Temperature: -40°C - 125°C
<br>Magnetically schielded
<br>Designed for 400VDC Applications
<br>
<br>
<br><b> Applications
<br>
<br></b>Non-isolated buck or Buck-Boost Converter like PI LinkSwitch-TN
<br>constant current LED Driver
<br>Utility metering
<br>Filter for power supply
<br>
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14828v209%20WE-PD_HV.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14828v209%20WE-PD_HV.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-PD-HV">https://katalog.we-online.com/en/pbs/WE-PD-HV</a><p>
Updated by Yingchun,Shan 2019-08-12<br>
2019 (C) Wurth Elektronik
<b>WE-PD HV SMD Power Inductor (High Voltage)
<br>
<br>
<br><b> Characteristics
<br>
<br></b></b>Shielded part for ideal wire protection
<br>Operating Temperature: -40°C - 125°C
<br>Magnetically schielded
<br>Designed for 400VDC Applications
<br>
<br>
<br><b> Applications
<br>
<br></b>Non-isolated buck or Buck-Boost Converter like PI LinkSwitch-TN
<br>constant current LED Driver
<br>Utility metering
<br>Filter for power supply
<br>
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14828v209%20WE-PD_HV.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14828v209%20WE-PD_HV.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-PD-HV">https://katalog.we-online.com/en/pbs/WE-PD-HV</a><p>
Updated by Yingchun,Shan 2019-08-12<br>
2019 (C) Wurth Elektronik
<b>WE-PD HV SMD Power Inductor (High Voltage)
<br>
<br>
<br><b> Characteristics
<br>
<br></b></b>Shielded part for ideal wire protection
<br>Operating Temperature: -40°C - 125°C
<br>Magnetically schielded
<br>Designed for 400VDC Applications
<br>
<br>
<br><b> Applications
<br>
<br></b>Non-isolated buck or Buck-Boost Converter like PI LinkSwitch-TN
<br>constant current LED Driver
<br>Utility metering
<br>Filter for power supply
<br>
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14828v209%20WE-PD_HV.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14828v209%20WE-PD_HV.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-PD-HV">https://katalog.we-online.com/en/pbs/WE-PD-HV</a><p>
Updated by Yingchun,Shan 2019-08-12<br>
2019 (C) Wurth Elektronik
<b>WE-PD HV SMD Power Inductor (High Voltage)
<br>
<br>
<br><b> Characteristics
<br>
<br></b></b>Shielded part for ideal wire protection
<br>Operating Temperature: -40°C - 125°C
<br>Magnetically schielded
<br>Designed for 400VDC Applications
<br>
<br>
<br><b> Applications
<br>
<br></b>Non-isolated buck or Buck-Boost Converter like PI LinkSwitch-TN
<br>constant current LED Driver
<br>Utility metering
<br>Filter for power supply
<br>
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14828v209%20WE-PD_HV.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14828v209%20WE-PD_HV.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-PD-HV">https://katalog.we-online.com/en/pbs/WE-PD-HV</a><p>
Updated by Ella Wu 2020-03-23<br>
2020(C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.