<BR>Wurth Elektronik - Power Magnetics - Transformers For AC/DC Converter - WE-LLCR<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2019a, 2019-09-26<br>
<HR>
Copyright: Würth Elektronik
<B>WE-LLCR Resonant Converter</b><br>
<BR>Size ETD44 THT12 Pin
>NAME
>VALUE
PCB Cut Out
8
9
16
1
<B>WE-LLCR Resonant Converter</b><br>
<BR>Size ETD39 THT12 Pin
>NAME
>VALUE
6
7
12
1
<B>WE-LLCR Resonant Converter</b><br>
<BR>Size ETD34 THT12 Pin
>NAME
>VALUE
6
7
12
1
<B>WE-LLCR Resonant Converter</b><br>
<BR>Size ETD39 THT12 Pin
<B>WE-LLCR Resonant Converter</b><br>
<BR>Size ETD44 THT12 Pin
<B>WE-LLCR Resonant Converter</b><br>
<BR>Size ETD34 THT12 Pin
>VALUE
>NAME
N1
N2
N3
N4
<b>WE-LLCR Resonant Converter
<br>
<br><b> Characteristics
<br>
<br></b></b> Transformer for high efficiency power supply
<br> Input voltage 360–400 VDC
<br> Switching frequency 70–120 kHz
<br> Output power 150 W–250 W
<br> Testing voltage 4 kVAC
<br> Litz wire for low eddy current losses
<br> Defined leakage inductance for use without additional resonant inductor
<br>
<br><b> Applications
<br>
<br></b> Power supplies for PC, netbook, LED lighting and other power supplies
<br> High efficient resonant converters
<br>
<br><b>The "Value"shown for the Symbol and Packaging is Output Voltage1 Output Current1</br></b>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14804v209%20Family_WE-LLCR.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14804v209%20Family_WE-LLCR.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-LLCR">https://katalog.we-online.com/en/pbs/WE-LLCR</a><p>
<br>Updated by Yingchun,Shan 2019-08-27
<br>2019(C) Wurth Elektronik
<b>WE-LLCR Resonant Converter
<br>
<br><b> Characteristics
<br>
<br></b></b> Transformer for high efficiency power supply
<br> Input voltage 360–400 VDC
<br> Switching frequency 70–120 kHz
<br> Output power 150 W–250 W
<br> Testing voltage 4 kVAC
<br> Litz wire for low eddy current losses
<br> Defined leakage inductance for use without additional resonant inductor
<br>
<br><b> Applications
<br>
<br></b> Power supplies for PC, netbook, LED lighting and other power supplies
<br> High efficient resonant converters
<br>
<br><b>The "Value"shown for the Symbol and Packaging is Output Voltage1 Output Current1</br></b>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14804v209%20Family_WE-LLCR.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14804v209%20Family_WE-LLCR.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-LLCR">https://katalog.we-online.com/en/pbs/WE-LLCR</a><p>
<br>Updated by Yingchun,Shan 2019-08-27
<br>2019(C) Wurth Elektronik
<b>WE-LLCR Resonant Converter
<br>
<br><b> Characteristics
<br>
<br></b></b> Transformer for high efficiency power supply
<br> Input voltage 360–400 VDC
<br> Switching frequency 70–120 kHz
<br> Output power 150 W–250 W
<br> Testing voltage 4 kVAC
<br> Litz wire for low eddy current losses
<br> Defined leakage inductance for use without additional resonant inductor
<br>
<br><b> Applications
<br>
<br></b> Power supplies for PC, netbook, LED lighting and other power supplies
<br> High efficient resonant converters
<br>
<br><b>The "Value"shown for the Symbol and Packaging is Output Voltage1 Output Current1</br></b>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14804v209%20Family_WE-LLCR.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14804v209%20Family_WE-LLCR.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-LLCR">https://katalog.we-online.com/en/pbs/WE-LLCR</a><p>
<br>Updated by Yingchun,Shan 2019-08-27
<br>2019(C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.