<BR>Wurth Elektronik - Signal & Communications - Signal Transformers - WE-LAN 10G<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2020a, 2020-02-17<br>
<HR>
Copyright: Würth Elektronik
<b>WE-LAN 10G Transformer 10Gbit Base-T
>NAME
>VALUE
<b>WE-LAN 10G Transformer 10Gbit Base-T
>NAME
>VALUE
<b>WE-LAN 10G Transformer 10Gbit Base-T
>NAME
>VALUE
<b>WE-LAN 10G Transformer 10Gbit Base-T
>NAME
>VALUE
<b>WE-LAN 10G Transformer 10Gbit Base-T
>NAME
>VALUE
<b>WE-LAN 10G Transformer 10Gbit Base-T
>NAME
>VALUE
<b>WE-LAN 10G Transformer 10Gbit Base-T
>NAME
>VALUE
<b>WE-LAN 10G Transformer 10Gbit Base-T
>NAME
>VALUE
<b>WE-LAN 10G Transformer 10Gbit Base-T
>NAME
>VALUE
<b>WE-LAN 10G Transformer 10Gbit Base-T
>NAME
>VALUE
<b>WE-LAN 10G Transformer 10Gbit Base-T
>NAME
>VALUE
<b>WE-LAN 10G Transformer 10Gbit Base-T
>NAME
>VALUE
<b>WE-LAN 10G Transformer 10Gbit Base-T
>NAME
>VALUE
<b>WE-LAN 10G Transformer 10Gbit Base-T
<b>WE-LAN 10G Transformer 10Gbit Base-T
<b>WE-LAN 10G Transformer 10Gbit Base-T
<b>WE-LAN 10G Transformer 10Gbit Base-T
<b>WE-LAN 10G Transformer 10Gbit Base-T
<b>WE-LAN 10G Transformer 10Gbit Base-T
<b>WE-LAN 10G Transformer 10Gbit Base-T
<b>WE-LAN 10G Transformer 10Gbit Base-T
<b>WE-LAN 10G Transformer 10Gbit Base-T
<b>WE-LAN 10G Transformer 10Gbit Base-T
<b>WE-LAN 10G Transformer 10Gbit Base-T
<b>WE-LAN 10G Transformer 10Gbit Base-T
<b>WE-LAN 10G Transformer 10Gbit Base-T
>NAME
>VALUE
>NAME
>VALUE
<b>WE-LAN 10G Transformer 10Gbit Base-T<br>
<br>Characteristics
</b><br><br>Power over Ethernet up to 150 Watts and speeds up to 10 Gbit/s
<br>Available in SMD
<br>Compliant with standards: IEEE 802.3an, IEEE 802.3af, IEEE 802.3at and upcoming IEEE 802.3bt
<br><br>
<b>Applications
</b><br><br>Suitable for industrial temperatures from –40 °C up to +85 °C
<br>Compatible to Industrial Ethernet systems like EtherCAT or Profinet
<br>Compliant with most IC’s for Ethernet applications such as Microchip, Texas Instruments, Broadcom, Linear Technology
<br>Hubs, Routers, Switches, IP cameras, IoT applications
<br>HDBaseT
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o84657v209%20WE-LAN_749050010-749052012_4C%20-%20Kopie.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o84657v209%20WE-LAN_749050010-749052012_4C%20-%20Kopie.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-LAN-10G">https://katalog.we-online.com/en/pbs/WE-LAN-10G</a><p>
Updated by Ella Wu 2019-07-22<br>
2019 (C) Würth Elektronik
<b>WE-LAN 10G Transformer 10Gbit Base-T<br>
<br>Characteristics
</b><br><br>Power over Ethernet up to 150 Watts and speeds up to 10 Gbit/s
<br>Available in SMD
<br>Compliant with standards: IEEE 802.3an, IEEE 802.3af, IEEE 802.3at and upcoming IEEE 802.3bt
<br><br>
<b>Applications
</b><br><br>Suitable for industrial temperatures from –40 °C up to +85 °C
<br>Compatible to Industrial Ethernet systems like EtherCAT or Profinet
<br>Compliant with most IC’s for Ethernet applications such as Microchip, Texas Instruments, Broadcom, Linear Technology
<br>Hubs, Routers, Switches, IP cameras, IoT applications
<br>HDBaseT
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o84657v209%20WE-LAN_749050010-749052012_4C%20-%20Kopie.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o84657v209%20WE-LAN_749050010-749052012_4C%20-%20Kopie.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-LAN-10G">https://katalog.we-online.com/en/pbs/WE-LAN-10G</a><p>
Updated by Ella Wu 2019-07-22<br>
2019 (C) Würth Elektronik
<b>WE-LAN 10G Transformer 10Gbit Base-T<br>
<br>Characteristics
</b><br><br>Power over Ethernet up to 150 Watts and speeds up to 10 Gbit/s
<br>Available in SMD
<br>Compliant with standards: IEEE 802.3an, IEEE 802.3af, IEEE 802.3at and upcoming IEEE 802.3bt
<br><br>
<b>Applications
</b><br><br>Suitable for industrial temperatures from –40 °C up to +85 °C
<br>Compatible to Industrial Ethernet systems like EtherCAT or Profinet
<br>Compliant with most IC’s for Ethernet applications such as Microchip, Texas Instruments, Broadcom, Linear Technology
<br>Hubs, Routers, Switches, IP cameras, IoT applications
<br>HDBaseT
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o84657v209%20WE-LAN_749050010-749052012_4C%20-%20Kopie.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o84657v209%20WE-LAN_749050010-749052012_4C%20-%20Kopie.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-LAN-10G">https://katalog.we-online.com/en/pbs/WE-LAN-10G</a><p>
Updated by Ella Wu 2019-07-22<br>
2019 (C) Würth Elektronik
<b>WE-LAN 10G Transformer 10Gbit Base-T<br>
<br>Characteristics
</b><br><br>Power over Ethernet up to 150 Watts and speeds up to 10 Gbit/s
<br>Available in SMD
<br>Compliant with standards: IEEE 802.3an, IEEE 802.3af, IEEE 802.3at and upcoming IEEE 802.3bt
<br><br>
<b>Applications
</b><br><br>Suitable for industrial temperatures from –40 °C up to +85 °C
<br>Compatible to Industrial Ethernet systems like EtherCAT or Profinet
<br>Compliant with most IC’s for Ethernet applications such as Microchip, Texas Instruments, Broadcom, Linear Technology
<br>Hubs, Routers, Switches, IP cameras, IoT applications
<br>HDBaseT
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o84657v209%20WE-LAN_749050010-749052012_4C%20-%20Kopie.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o84657v209%20WE-LAN_749050010-749052012_4C%20-%20Kopie.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-LAN-10G">https://katalog.we-online.com/en/pbs/WE-LAN-10G</a><p>
Updated by Ella Wu 2019-07-22<br>
2019 (C) Würth Elektronik
<b>WE-LAN 10G Transformer 10Gbit Base-T<br>
<br>Characteristics
</b><br><br>Power over Ethernet up to 150 Watts and speeds up to 10 Gbit/s
<br>Available in SMD
<br>Compliant with standards: IEEE 802.3an, IEEE 802.3af, IEEE 802.3at and upcoming IEEE 802.3bt
<br><br>
<b>Applications
</b><br><br>Suitable for industrial temperatures from –40 °C up to +85 °C
<br>Compatible to Industrial Ethernet systems like EtherCAT or Profinet
<br>Compliant with most IC’s for Ethernet applications such as Microchip, Texas Instruments, Broadcom, Linear Technology
<br>Hubs, Routers, Switches, IP cameras, IoT applications
<br>HDBaseT
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o84657v209%20WE-LAN_749050010-749052012_4C%20-%20Kopie.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o84657v209%20WE-LAN_749050010-749052012_4C%20-%20Kopie.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-LAN-10G">https://katalog.we-online.com/en/pbs/WE-LAN-10G</a><p>
Updated by Ella Wu 2019-07-22<br>
2019 (C) Würth Elektronik
<b>WE-LAN 10G Transformer 10Gbit Base-T<br>
<br>Characteristics
</b><br><br>Power over Ethernet up to 150 Watts and speeds up to 10 Gbit/s
<br>Available in SMD
<br>Compliant with standards: IEEE 802.3an, IEEE 802.3af, IEEE 802.3at and upcoming IEEE 802.3bt
<br><br>
<b>Applications
</b><br><br>Suitable for industrial temperatures from –40 °C up to +85 °C
<br>Compatible to Industrial Ethernet systems like EtherCAT or Profinet
<br>Compliant with most IC’s for Ethernet applications such as Microchip, Texas Instruments, Broadcom, Linear Technology
<br>Hubs, Routers, Switches, IP cameras, IoT applications
<br>HDBaseT
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o84657v209%20WE-LAN_749050010-749052012_4C%20-%20Kopie.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o84657v209%20WE-LAN_749050010-749052012_4C%20-%20Kopie.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-LAN-10G">https://katalog.we-online.com/en/pbs/WE-LAN-10G</a><p>
Updated by Ella Wu 2019-07-22<br>
2019 (C) Würth Elektronik
<b>WE-LAN 10G Transformer 10Gbit Base-T<p>
Characteristics
</b>Power over Ethernet up to 150 Watts and speeds up to 10 Gbit/s
<br>Available in SMD
<br>Compliant with standards: IEEE 802.3an, IEEE 802.3af, IEEE 802.3at and upcoming IEEE 802.3bt<p>
<b>Applications
<br><br></b>Suitable for industrial temperatures from –40 °C up to +85 °C
<br>Compatible to Industrial Ethernet systems like EtherCAT or Profinet
<br>Compliant with most IC’s for Ethernet applications such as Microchip, Texas Instruments, Broadcom, Linear Technology
<br>Hubs, Routers, Switches, IP cameras, IoT applications
<br>HDBaseT
<br><br>
<br><a href="https://katalog.we-online.com/media/images/v2/o84657v209%20WE-LAN_749050010-749052012_4C%20-%20Kopie.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o84657v209%20WE-LAN_749050010-749052012_4C%20-%20Kopie.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-LAN-10G">https://katalog.we-online.com/en/pbs/WE-LAN-10G</a><p>
Updated by Ella Wu 2019-04-18<br>
2019 (C) Würth Elektronik
<b>WE-LAN 10G Transformer 10Gbit Base-T<br>
<br>Characteristics
</b><br><br>Power over Ethernet up to 150 Watts and speeds up to 10 Gbit/s
<br>Available in SMD
<br>Compliant with standards: IEEE 802.3an, IEEE 802.3af, IEEE 802.3at and upcoming IEEE 802.3bt
<br><br>
<b>Applications
</b><br><br>Suitable for industrial temperatures from –40 °C up to +85 °C
<br>Compatible to Industrial Ethernet systems like EtherCAT or Profinet
<br>Compliant with most IC’s for Ethernet applications such as Microchip, Texas Instruments, Broadcom, Linear Technology
<br>Hubs, Routers, Switches, IP cameras, IoT applications
<br>HDBaseT
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o84657v209%20WE-LAN_749050010-749052012_4C%20-%20Kopie.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o84657v209%20WE-LAN_749050010-749052012_4C%20-%20Kopie.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-LAN-10G">https://katalog.we-online.com/en/pbs/WE-LAN-10G</a><p>
Updated by Ella Wu 2019-07-22<br>
2019 (C) Würth Elektronik
<b>WE-LAN 10G Transformer 10Gbit Base-T<br>
<br>Characteristics
</b><br><br>Power over Ethernet up to 150 Watts and speeds up to 10 Gbit/s
<br>Available in SMD
<br>Compliant with standards: IEEE 802.3an, IEEE 802.3af, IEEE 802.3at and upcoming IEEE 802.3bt
<br><br>
<b>Applications
</b><br><br>Suitable for industrial temperatures from –40 °C up to +85 °C
<br>Compatible to Industrial Ethernet systems like EtherCAT or Profinet
<br>Compliant with most IC’s for Ethernet applications such as Microchip, Texas Instruments, Broadcom, Linear Technology
<br>Hubs, Routers, Switches, IP cameras, IoT applications
<br>HDBaseT
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o84657v209%20WE-LAN_749050010-749052012_4C%20-%20Kopie.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o84657v209%20WE-LAN_749050010-749052012_4C%20-%20Kopie.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-LAN-10G">https://katalog.we-online.com/en/pbs/WE-LAN-10G</a><p>
Updated by Yingchun,Shan 2020-02-17<br>
2020 (C) Würth Elektronik
<b>WE-LAN 10G Transformer 10Gbit Base-T<br>
<br>Characteristics
</b><br><br>Power over Ethernet up to 150 Watts and speeds up to 10 Gbit/s
<br>Available in SMD
<br>Compliant with standards: IEEE 802.3an, IEEE 802.3af, IEEE 802.3at and upcoming IEEE 802.3bt
<br><br>
<b>Applications
</b><br><br>Suitable for industrial temperatures from –40 °C up to +85 °C
<br>Compatible to Industrial Ethernet systems like EtherCAT or Profinet
<br>Compliant with most IC’s for Ethernet applications such as Microchip, Texas Instruments, Broadcom, Linear Technology
<br>Hubs, Routers, Switches, IP cameras, IoT applications
<br>HDBaseT
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o84657v209%20WE-LAN_749050010-749052012_4C%20-%20Kopie.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o84657v209%20WE-LAN_749050010-749052012_4C%20-%20Kopie.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-LAN-10G">https://katalog.we-online.com/en/pbs/WE-LAN-10G</a><p>
Updated by Ella Wu 2019-07-22<br>
2019 (C) Würth Elektronik
<b>WE-LAN 10G Transformer 10Gbit Base-T<br>
<br>Characteristics
</b><br><br>Power over Ethernet up to 150 Watts and speeds up to 10 Gbit/s
<br>Available in SMD
<br>Compliant with standards: IEEE 802.3an, IEEE 802.3af, IEEE 802.3at and upcoming IEEE 802.3bt
<br><br>
<b>Applications
</b><br><br>Suitable for industrial temperatures from –40 °C up to +85 °C
<br>Compatible to Industrial Ethernet systems like EtherCAT or Profinet
<br>Compliant with most IC’s for Ethernet applications such as Microchip, Texas Instruments, Broadcom, Linear Technology
<br>Hubs, Routers, Switches, IP cameras, IoT applications
<br>HDBaseT
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o84657v209%20WE-LAN_749050010-749052012_4C%20-%20Kopie.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o84657v209%20WE-LAN_749050010-749052012_4C%20-%20Kopie.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-LAN-10G">https://katalog.we-online.com/en/pbs/WE-LAN-10G</a><p>
Updated by Ella Wu 2019-07-22<br>
2019 (C) Würth Elektronik
<b>WE-LAN 10G Transformer 10Gbit Base-T<br>
<br>Characteristics
</b><br><br>Power over Ethernet up to 150 Watts and speeds up to 10 Gbit/s
<br>Available in SMD
<br>Compliant with standards: IEEE 802.3an, IEEE 802.3af, IEEE 802.3at and upcoming IEEE 802.3bt
<br><br>
<b>Applications
</b><br><br>Suitable for industrial temperatures from –40 °C up to +85 °C
<br>Compatible to Industrial Ethernet systems like EtherCAT or Profinet
<br>Compliant with most IC’s for Ethernet applications such as Microchip, Texas Instruments, Broadcom, Linear Technology
<br>Hubs, Routers, Switches, IP cameras, IoT applications
<br>HDBaseT
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o84657v209%20WE-LAN_749050010-749052012_4C%20-%20Kopie.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o84657v209%20WE-LAN_749050010-749052012_4C%20-%20Kopie.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-LAN-10G">https://katalog.we-online.com/en/pbs/WE-LAN-10G</a><p>
Updated by Ella Wu 2019-07-22<br>
2019 (C) Würth Elektronik
<b>WE-LAN 10G Transformer 10Gbit Base-T<br>
<br>Characteristics
</b><br><br>Power over Ethernet up to 150 Watts and speeds up to 10 Gbit/s
<br>Available in SMD
<br>Compliant with standards: IEEE 802.3an, IEEE 802.3af, IEEE 802.3at and upcoming IEEE 802.3bt
<br><br>
<b>Applications
</b><br><br>Suitable for industrial temperatures from –40 °C up to +85 °C
<br>Compatible to Industrial Ethernet systems like EtherCAT or Profinet
<br>Compliant with most IC’s for Ethernet applications such as Microchip, Texas Instruments, Broadcom, Linear Technology
<br>Hubs, Routers, Switches, IP cameras, IoT applications
<br>HDBaseT
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o84657v209%20WE-LAN_749050010-749052012_4C%20-%20Kopie.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o84657v209%20WE-LAN_749050010-749052012_4C%20-%20Kopie.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-LAN-10G">https://katalog.we-online.com/en/pbs/WE-LAN-10G</a><p>
Updated by Ella Wu 2019-07-22<br>
2019 (C) Würth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.