<BR>Wurth Elektronik - Power Magnetics - Gate Drive Transformers - WE-GDT<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2019a, 2019-09-26<br>
<HR>
Copyright: Würth Elektronik
<B>WE-GDT Gate-Drive-Transformer</b><br>
<BR>Size EP5, SMD 6Pin <BR>
>NAME
>VALUE
1
3
4
6
<B>WE-GDT Gate-Drive-Transformer</b><br>
<BR>Size EP5, SMD 6Pin <BR>
>VALUE
>NAME
N1
N2
>VALUE
>NAME
N1
N2
N3
<b>WE-GDT Gate-Drive-Transformer</b>
<br>
<br><b> Characteristics<br></b>
<br>Excellent performances in small package (EP5)
<br>1 or 2 secondary windings
<br>6 different turnsratios
<br>1500VDC insulation test voltage
<br>Operating voltage up to 80 V
<br><br>
<br><b>Applications</b>
<br>Suitable for signal and power application
<br>Designed for gate drive application high efficient SMPS
<br>Synchronous Flyback
<br><a href="https://katalog.we-online.com/media/images/v2/o14790v209%20Family_WE-GDT.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14790v209%20Family_WE-GDT.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-GDT?">https://katalog.we-online.com/en/pbs/WE-GDT</a><p>
Updated by Yingchun,Shan 2019-08-21<br>
2019(C) Wurth Elektronik
<b>WE-GDT Gate-Drive-Transformer</b>
<br>
<br><b> Characteristics<br></b>
<br>Excellent performances in small package (EP5)
<br>1 or 2 secondary windings
<br>6 different turnsratios
<br>1500VDC insulation test voltage
<br>Operating voltage up to 80 V
<br><br>
<br><b>Applications</b>
<br>Suitable for signal and power application
<br>Designed for gate drive application high efficient SMPS
<br>Synchronous Flyback
<br><a href="https://katalog.we-online.com/media/images/v2/o14790v209%20Family_WE-GDT.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14790v209%20Family_WE-GDT.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-GDT?">https://katalog.we-online.com/en/pbs/WE-GDT</a><p>
Updated by Yingchun,Shan 2019-08-21<br>
2019(C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.