<BR>Wurth Elektronik - Power Magnetics - Flexible Transformers for SMPS - WE-FLEX HV<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2019a, 2019-09-26<br>
<HR>
Copyright: Würth Elektronik
<b> <br><b>WE-FLEX HV Flexible Transformer for DC/DC Converter<br></b>
<pre> <b><font size="4">Size: </b>EFD15 SMD 12Pin
6
7
12
>NAME
>VALUE
1
<b> <br><b>WE-FLEX HV Flexible Transformer for DC/DC Converter<br></b>
<pre> <b><font size="4">Size: </b>EFD20 SMD 12Pin
1
6
7
12
>NAME
>VALUE
<b> <br><b>WE-FLEX HV Flexible Transformer for DC/DC Converter<br></b>
<pre> <b><font size="4">Size: </b>ER11/5 SMD 12Pin
1
6
7
12
>NAME
>VALUE
<b> <br><b>WE-FLEX HV Flexible Transformer for DC/DC Converter<br></b>
<pre> <b><font size="4">Size: </b>ER14.5/6 SMD 12Pin
1
6
7
12
>NAME
>VALUE
<b> <br><b>WE-FLEX HV Flexible Transformer for DC/DC Converter<br></b>
<pre> <b><font size="4">Size: </b>EFD15 SMD 12Pin
<b> <br><b>WE-FLEX HV Flexible Transformer for DC/DC Converter<br></b>
<pre> <b><font size="4">Size: </b>EFD20 SMD 12Pin
<b> <br><b>WE-FLEX HV Flexible Transformer for DC/DC Converter<br></b>
<pre> <b><font size="4">Size: </b>ER11/5 SMD 12Pin
<b> <br><b>WE-FLEX HV Flexible Transformer for DC/DC Converter<br></b>
<pre> <b><font size="4">Size: </b>ER14.5/6 SMD 12Pin
>VALUE
>NAME
N2
N5
N1
N4
N3
N6
<b>WE-FLEX HV Flexible Transformer for DC/DC Converter</b><br><br>
<br><b>Characteristics</b>
<br>Transformer with 6 identical windings
<br>4 sizes with 5 different lengths of air gap each
<br>Isolation voltage up to 1.5 kVAC
<br>Low leakage inductance
<br>Operating temperature: –40 ºC to +125 ºC
<br>By using different circuits more than 375 transformer solutions and about 125 choke solutions possible. Consequently, quick prototyping possibilities
<br>EFD size parts provide Basic insulation for a working voltage of 250VRMS when they are connteced approbiate
<br>
<br><B>Applications </B>
<br>Flyback converters
<br>Forward converters
<br>Push-pull converters
<br><br>Step-up/step-down converters
<br>SEPIC
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o97648v209%20Family_WE-FLEX_HV_749196xxx_4C_NEU.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o97648v209%20Family_WE-FLEX_HV_749196xxx_4C_NEU.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-FLEXHV#vs_ct:3">https://katalog.we-online.com/en/pbs/WE-FLEXHV#vs_ct:3</a><p>
<br>
<br>Updated by Yingchun Shan 2019-08-19 <br>
<br>20179(C) Wurth Elektronik
<b>WE-FLEX HV Flexible Transformer for DC/DC Converter</b><br><br>
<br><b>Characteristics</b>
<br>Transformer with 6 identical windings
<br>4 sizes with 5 different lengths of air gap each
<br>Isolation voltage up to 1.5 kVAC
<br>Low leakage inductance
<br>Operating temperature: –40 ºC to +125 ºC
<br>By using different circuits more than 375 transformer solutions and about 125 choke solutions possible. Consequently, quick prototyping possibilities
<br>EFD size parts provide Basic insulation for a working voltage of 250VRMS when they are connteced approbiate
<br>
<br><B>Applications </B>
<br>Flyback converters
<br>Forward converters
<br>Push-pull converters
<br><br>Step-up/step-down converters
<br>SEPIC
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o97648v209%20Family_WE-FLEX_HV_749196xxx_4C_NEU.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o97648v209%20Family_WE-FLEX_HV_749196xxx_4C_NEU.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-FLEXHV#vs_ct:3">https://katalog.we-online.com/en/pbs/WE-FLEXHV#vs_ct:3</a><p>
<br>
<br>Updated by Yingchun Shan 2019-08-19 <br>
<br>20179(C) Wurth Elektronik
<b>WE-FLEX HV Flexible Transformer for DC/DC Converter</b><br><br>
<br><b>Characteristics</b>
<br>Transformer with 6 identical windings
<br>4 sizes with 5 different lengths of air gap each
<br>Isolation voltage up to 1.5 kVAC
<br>Low leakage inductance
<br>Operating temperature: –40 ºC to +125 ºC
<br>By using different circuits more than 375 transformer solutions and about 125 choke solutions possible. Consequently, quick prototyping possibilities
<br>EFD size parts provide Basic insulation for a working voltage of 250VRMS when they are connteced approbiate
<br>
<br><B>Applications </B>
<br>Flyback converters
<br>Forward converters
<br>Push-pull converters
<br><br>Step-up/step-down converters
<br>SEPIC
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o97648v209%20Family_WE-FLEX_HV_749196xxx_4C_NEU.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o97648v209%20Family_WE-FLEX_HV_749196xxx_4C_NEU.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-FLEXHV#vs_ct:3">https://katalog.we-online.com/en/pbs/WE-FLEXHV#vs_ct:3</a><p>
<br>
<br>Updated by Yingchun Shan 2019-08-19 <br>
<br>20179(C) Wurth Elektronik
<b>WE-FLEX HV Flexible Transformer for DC/DC Converter</b><br><br>
<br><b>Characteristics</b>
<br>Transformer with 6 identical windings
<br>4 sizes with 5 different lengths of air gap each
<br>Isolation voltage up to 1.5 kVAC
<br>Low leakage inductance
<br>Operating temperature: –40 ºC to +125 ºC
<br>By using different circuits more than 375 transformer solutions and about 125 choke solutions possible. Consequently, quick prototyping possibilities
<br>EFD size parts provide Basic insulation for a working voltage of 250VRMS when they are connteced approbiate
<br>
<br><B>Applications </B>
<br>Flyback converters
<br>Forward converters
<br>Push-pull converters
<br><br>Step-up/step-down converters
<br>SEPIC
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o97648v209%20Family_WE-FLEX_HV_749196xxx_4C_NEU.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o97648v209%20Family_WE-FLEX_HV_749196xxx_4C_NEU.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-FLEXHV#vs_ct:3">https://katalog.we-online.com/en/pbs/WE-FLEXHV#vs_ct:3</a><p>
<br>
<br>Updated by Yingchun Shan 2019-08-19 <br>
<br>20179(C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.