<BR>Wurth Elektronik - EMC Components - Common Mode Chokes for Mains Power Lines - WE-CMB NiZn<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2021b, 2021-04-02<br>
<HR>
Copyright: Würth Elektronik
<B>WE-CMB NiZn Common Mode Power Line Choke
</b><br><br>Size : Type XS, THT, 4pins
<br>L X W X H=16mm X 17.5mm X 7.5mm
>NAME
>VALUE
<B>WE-CMB NiZn Common Mode Power Line Choke
</b><br><br>Size : Type S, THT, 4pins
<br>L X W X H=18.5mm X 22mm X 14.5mm
>VALUE
>NAME
<B>WE-CMB NiZn Common Mode Power Line Choke
</b><br><br>Size : Type XS, THT, 4pins
<br>L X W X H=16mm X 17.5mm X 7.5mm
<B>WE-CMB NiZn Common Mode Power Line Choke
</b><br><br>Size : Type S, THT, 4pins
<br>L X W X H=18.5mm X 22mm X 14.5mm
>NAME
>VALUE
<b>WE-CMB NiZn Common Mode Power Line Choke
<br>
<br><b> Characteristics
<br>
<br></b></b> Core material: Nickel-Zinc Ferrite
<br>High suppression rates of asymmetrical interferences at high and middle frequencies
<br>High interference stability against RF interference and burst signals
<br>Compact design
<br>Noise suppression up to 300 MHz
<br>Operating temperature: –40 ºC to +125 ºC
<br>Flammability corresponding to UL 94 V-0
<br>Climatic category: 40/125/21
<br>Certified according to IEC 60938-2
<br>
<br><b> Applications
<br>
<br></b> Power electronics
<br>Power line in- and output filter
<br>Optimized for burst signals
<br>
<br>
<br><a href="https://www.we-online.com/katalog/media/o14762v209%20Family_WE-CMB_NiZn.jpg">
<img src="https://www.we-online.com/katalog/media/o14762v209%20Family_WE-CMB_NiZn.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/katalog/en/WE-CMB-NIZN">https://www.we-online.com/katalog/en/WE-CMB-NIZN</a><p>
Updated by Ella Wu 2020-12-07<br>
2020 (C) Wurth Elektronik
<b>WE-CMB NiZn Common Mode Power Line Choke
<br>
<br><b> Characteristics
<br>
<br></b></b> Core material: Nickel-Zinc Ferrite
<br>High suppression rates of asymmetrical interferences at high and middle frequencies
<br>High interference stability against RF interference and burst signals
<br>Compact design
<br>Noise suppression up to 300 MHz
<br>Operating temperature: –40 ºC to +125 ºC
<br>Flammability corresponding to UL 94 V-0
<br>Climatic category: 40/125/21
<br>Certified according to IEC 60938-2
<br>
<br><b> Applications
<br>
<br></b> Power electronics
<br>Power line in- and output filter
<br>Optimized for burst signals
<br>
<br>
<br><a href="https://www.we-online.com/katalog/media/o14762v209%20Family_WE-CMB_NiZn.jpg">
<img src="https://www.we-online.com/katalog/media/o14762v209%20Family_WE-CMB_NiZn.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/katalog/en/WE-CMB-NIZN">https://www.we-online.com/katalog/en/WE-CMB-NIZN</a><p>
Updated by Ella Wu 2021-04-02<br>
2021 (C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.