<BR>Wurth Elektronik - Assembly - SMT Spacers - WA-SMSSR<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2021b, 2021-06-09<br>
<HR>
Copyright: Würth Elektronik
<b>WA-SMSSR SMT Steel Spacer fixed w. snap rivet
<br><br></b>Hole Diameter = 2.15mm
<br></b>Height=4mm
>NAME
>VALUE
<b>WA-SMSSR SMT Steel Spacer fixed w. snap rivet
<br><br></b>Hole Diameter = 2.15mm
<br></b>Height=2.5mm
>NAME
>VALUE
<b>WA-SMSSR SMT Steel Spacer fixed w. snap rivet
<br><br></b>Hole Diameter = 2.15mm
<br></b>Height=3mm
>NAME
>VALUE
<b>WA-SMSSR SMT Steel Spacer fixed w. snap rivet
<br><br></b>Hole Diameter = 2.15mm
<br></b>Height=2mm
>NAME
>VALUE
<b>WA-SMSSR SMT Steel Spacer fixed w. snap rivet
<br><br></b>Hole Diameter = 2.15mm
<br></b>Height=8mm
>NAME
>VALUE
<b>WA-SMSSR SMT Steel Spacer fixed w. snap rivet
<br><br></b>Hole Diameter = 2.15mm
<br></b>Height=5mm
>NAME
>VALUE
<b>WA-SMSSR SMT Steel Spacer fixed w. snap rivet
<br><br></b>Hole Diameter = 2.15mm
<br></b>Height=7mm
>NAME
>VALUE
<b>WA-SMSSR SMT Steel Spacer fixed w. snap rivet
<br><br></b>Hole Diameter = 2.15mm
<br></b>Height=6mm
>NAME
>VALUE
<b>WA-SMSSR SMT Steel Spacer fixed w. snap rivet
<br><br></b>Hole Diameter = 2.15mm
<br></b>Height=10mm
>NAME
>VALUE
<b>WA-SMSSR SMT Steel Spacer fixed w. snap rivet
<br><br></b>Hole Diameter = 2.15mm
<br></b>Height=9mm
>NAME
>VALUE
<b>WA-SMSSR SMT Steel Spacer fixed w. snap rivet
<br></b>Height7.95mm
>NAME
>VALUE
<b>WA-SMSSR SMT Steel Spacer fixed w. snap rivet
<br><br></b>Hole Diameter = 2.15mm
<br></b>Height=3mm
<b>WA-SMSSR SMT Steel Spacer fixed w. snap rivet
<br><br></b>Hole Diameter = 2.15mm
<br></b>Height=2.5mm
<b>WA-SMSSR SMT Steel Spacer fixed w. snap rivet
<br><br></b>Hole Diameter = 2.15mm
<br></b>Height=4mm
<b>WA-SMSSR SMT Steel Spacer fixed w. snap rivet
<br><br></b>Hole Diameter = 2.15mm
<br></b>Height=2mm
<b>WA-SMSSR SMT Steel Spacer fixed w. snap rivet
<br><br></b>Hole Diameter = 2.15mm
<br></b>Height=5mm
<b>WA-SMSSR SMT Steel Spacer fixed w. snap rivet
<br><br></b>Hole Diameter = 2.15mm
<br></b>Height=8mm
<b>WA-SMSSR SMT Steel Spacer fixed w. snap rivet
<br><br></b>Hole Diameter = 2.15mm
<br></b>Height=7mm
<b>WA-SMSSR SMT Steel Spacer fixed w. snap rivet
<br><br></b>Hole Diameter = 2.15mm
<br></b>Height=6mm
<b>WA-SMSSR SMT Steel Spacer fixed w. snap rivet
<br><br></b>Hole Diameter = 2.15mm
<br></b>Height=10mm
<b>WA-SMSSR SMT Steel Spacer fixed w. snap rivet
<br></b>Height7.95mm
<b>WA-SMSSR SMT Steel Spacer fixed w. snap rivet
<br><br></b>Hole Diameter = 2.15mm
<br></b>Height=9mm
>NAME
>VALUE
<b>WA-SMSSR SMT Steel Spacer fixed w. snap rivet
<br>
<br>Applications</b>
<br>
<br> SMT Spacer with Snap Rivet for quick and easy mounting of PCBs without tools
<br> Screwless connections for fast mounting
<br> For distances from 2 to 10 mm
<br> Only qualified with Snap Rivet 7009776
<br>
<br><b>PROPERTIES</b>
<br>
<br>Material PA66; Steel
<br>Color Red
<br>Surface Tin
<br>Flammability Rating according to UL94 V-0
<br>Panel Thickness 1 - 2 mm
<br>Ø f 2.1 mm; 2.15 mm
<br>
<br><b>GENERAL INFORMATION</b>
<br>
<br>Operating Temperature -30 up to +85 °C; -55 up to +150 °C
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o84526v209%20WA-SMSSR_9776xxx960_4C_Gruppe.jpg">
<img src="https://www.we-online.com/catalog/media/o84526v209%20WA-SMSSR_9776xxx960_4C_Gruppe.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/katalog/en/SMSSR_SMD_STEEL_SPACER_FIXED_SNAP_RIVET">https://www.we-online.com/katalog/en/SMSSR_SMD_STEEL_SPACER_FIXED_SNAP_RIVET</a><p>
Updated by Ella Wu 2021-06-09 <br>
2021 (C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.