SMT with external thread
Artikel Nr. | Datenblatt | Downloads | H (mm) | Ø OD (mm) | IR 1 (A) | To | Tlo (mm) | Produktserie | Design Kit | Muster | |
---|---|---|---|---|---|---|---|---|---|---|---|
7466113 | SPEC | 5 Dateien | 8 | 7 | 50 | M3 | 5 | WP-SMSH REDCUBE SMT with external thread with Pin | 744998 | ||
7466213 | SPEC | 5 Dateien | 8 | 7 | 50 | M3 | 5 | WP-SMSH REDCUBE SMT with external thread | 746701 | ||
7466214 | SPEC | 5 Dateien | 8 | 7 | 50 | M4 | 5 | WP-SMSH REDCUBE SMT with external thread | – | ||
7466114 | SPEC | 5 Dateien | 8 | 7 | 50 | M4 | 5 | WP-SMSH REDCUBE SMT with external thread with Pin | 744998 | ||
7466113R | SPEC | 5 Dateien | 8 | 7 | 50 | M3 | 5 | WP-SMSH REDCUBE SMT with external thread with Pin | – | ||
7466114R | SPEC | 5 Dateien | 8 | 7 | 50 | M4 | 5 | WP-SMSH REDCUBE SMT with external thread with Pin | – | ||
7466213R | SPEC | 5 Dateien | 8 | 7 | 50 | M3 | 5 | WP-SMSH REDCUBE SMT with external thread | – | ||
7466214R | SPEC | 5 Dateien | 8 | 7 | 50 | M4 | 5 | WP-SMSH REDCUBE SMT with external thread | – |
Artikel Nr. | Datenblatt | |
---|---|---|
7466113 | SPEC | |
7466213 | SPEC | |
7466214 | SPEC | |
7466114 | SPEC | |
7466113R | SPEC | |
7466114R | SPEC | |
7466213R | SPEC | |
7466214R | SPEC |
Muster |
---|
Artikel Nr. | Datenblatt | Downloads | H (mm) | Ø OD (mm) | IR 1 (A) | To | Tlo (mm) | Produktserie | Design Kit | Muster |
---|