| 624008213322 | SPEC
| 3 Dateien | 8 | 2 | Weiblich | Terminal Housing | – | – | – | Kabel | – | – | 11.4 | – | – | Beutel | WR-WTB 2.00 mm Female Dual Row Terminal Housing w. positive locking | 645001
| – | – | |
| 62400821622 | SPEC
| 6 Dateien | 8 | 2 | Männlich | Vertikal | THT | 3 | 250 | PCB | 20 | max. | 11.4 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Vertical Shrouded Header w. positive locking | 645001
| – | – | |
| 62400821722 | SPEC
| 6 Dateien | 8 | 2 | Männlich | Horizontal | THT | 3 | 250 | PCB | 20 | max. | 11.4 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Horizontal Shrouded Header w. positive locking | 645001
| – | – | |
| 624010213322 | SPEC
| 3 Dateien | 10 | 2 | Weiblich | Terminal Housing | – | – | – | Kabel | – | – | 13.4 | – | – | Beutel | WR-WTB 2.00 mm Female Dual Row Terminal Housing w. positive locking | 612690 645001
| – | – | |
| 62401021622 | SPEC
| 6 Dateien | 10 | 2 | Männlich | Vertikal | THT | 3 | 250 | PCB | 20 | max. | 13.4 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Vertical Shrouded Header w. positive locking | 612690 645001
| – | – | |
| 62401021722 | SPEC
| 6 Dateien | 10 | 2 | Männlich | Horizontal | THT | 3 | 250 | PCB | 20 | max. | 13.4 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Horizontal Shrouded Header w. positive locking | 612690 645001
| – | – | |
| 624012213322 | SPEC
| 3 Dateien | 12 | 2 | Weiblich | Terminal Housing | – | – | – | Kabel | – | – | 15.4 | – | – | Beutel | WR-WTB 2.00 mm Female Dual Row Terminal Housing w. positive locking | 645001
| – | – | |
| 62401221622 | SPEC
| 6 Dateien | 12 | 2 | Männlich | Vertikal | THT | 3 | 250 | PCB | 20 | max. | 15.4 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Vertical Shrouded Header w. positive locking | 645001
| – | – | |
| 62401221722 | SPEC
| 6 Dateien | 12 | 2 | Männlich | Horizontal | THT | 3 | 250 | PCB | 20 | max. | 15.4 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Horizontal Shrouded Header w. positive locking | 645001
| – | – | |
| 624014213322 | SPEC
| 3 Dateien | 14 | 2 | Weiblich | Terminal Housing | – | – | – | Kabel | – | – | 17.4 | – | – | Beutel | WR-WTB 2.00 mm Female Dual Row Terminal Housing w. positive locking | 645001
| – | – | |
| 62401421622 | SPEC
| 6 Dateien | 14 | 2 | Männlich | Vertikal | THT | 3 | 250 | PCB | 20 | max. | 17.4 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Vertical Shrouded Header w. positive locking | 645001
| – | – | |
| 62401421722 | SPEC
| 6 Dateien | 14 | 2 | Männlich | Horizontal | THT | 3 | 250 | PCB | 20 | max. | 17.4 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Horizontal Shrouded Header w. positive locking | 645001
| – | – | |
| 624016213322 | SPEC
| 3 Dateien | 16 | 2 | Weiblich | Terminal Housing | – | – | – | Kabel | – | – | 19.4 | – | – | Beutel | WR-WTB 2.00 mm Female Dual Row Terminal Housing w. positive locking | 645001
| – | – | |
| 62401621622 | SPEC
| 6 Dateien | 16 | 2 | Männlich | Vertikal | THT | 3 | 250 | PCB | 20 | max. | 19.4 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Vertical Shrouded Header w. positive locking | 645001
| – | – | |
| 62401621722 | SPEC
| 5 Dateien | 16 | 2 | Männlich | Horizontal | THT | 3 | 250 | PCB | 20 | max. | 19.4 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Horizontal Shrouded Header w. positive locking | 645001
| – | – | |
| 624018213322 | SPEC
| 3 Dateien | 18 | 2 | Weiblich | Terminal Housing | – | – | – | Kabel | – | – | 21.4 | – | – | Beutel | WR-WTB 2.00 mm Female Dual Row Terminal Housing w. positive locking | 645001
| – | – | |
| 62401821622 | SPEC
| 6 Dateien | 18 | 2 | Männlich | Vertikal | THT | 3 | 250 | PCB | 20 | max. | 21.4 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Vertical Shrouded Header w. positive locking | 645001
| – | – | |
| 62401821722 | SPEC
| 6 Dateien | 18 | 2 | Männlich | Horizontal | THT | 3 | 250 | PCB | 20 | max. | 21.4 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Horizontal Shrouded Header w. positive locking | 645001
| – | – | |
| 624020213322 | SPEC
| 3 Dateien | 20 | 2 | Weiblich | Terminal Housing | – | – | – | Kabel | – | – | 23.4 | – | – | Beutel | WR-WTB 2.00 mm Female Dual Row Terminal Housing w. positive locking | 645001
| – | – | |
| 62402021622 | SPEC
| 6 Dateien | 20 | 2 | Männlich | Vertikal | THT | 3 | 250 | PCB | 20 | max. | 23.4 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Vertical Shrouded Header w. positive locking | 645001
| – | – | |
| 62402021722 | SPEC
| 6 Dateien | 20 | 2 | Männlich | Horizontal | THT | 3 | 250 | PCB | 20 | max. | 23.4 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Horizontal Shrouded Header w. positive locking | 645001
| – | – | |
| 624022213322 | SPEC
| 3 Dateien | 22 | 2 | Weiblich | Terminal Housing | – | – | – | Kabel | – | – | 25.4 | – | – | Beutel | WR-WTB 2.00 mm Female Dual Row Terminal Housing w. positive locking | – | – | – | |
| 62402221622 | SPEC
| 6 Dateien | 22 | 2 | Männlich | Vertikal | THT | 3 | 250 | PCB | 20 | max. | 25.4 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Vertical Shrouded Header w. positive locking | – | – | – | |
| 62402221722 | SPEC
| 6 Dateien | 22 | 2 | Männlich | Horizontal | THT | 3 | 250 | PCB | 20 | max. | 25.4 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Horizontal Shrouded Header w. positive locking | – | – | – | |
| 624024213322 | SPEC
| 3 Dateien | 24 | 2 | Weiblich | Terminal Housing | – | – | – | Kabel | – | – | 27.4 | – | – | Beutel | WR-WTB 2.00 mm Female Dual Row Terminal Housing w. positive locking | – | – | – | |
| 62402421622 | SPEC
| 6 Dateien | 24 | 2 | Männlich | Vertikal | THT | 3 | 250 | PCB | 20 | max. | 27.4 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Vertical Shrouded Header w. positive locking | – | – | – | |
| 62402421722 | SPEC
| 6 Dateien | 24 | 2 | Männlich | Horizontal | THT | 3 | 250 | PCB | 20 | max. | 27.4 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Horizontal Shrouded Header w. positive locking | – | – | – | |
| 624026213322 | SPEC
| 3 Dateien | 26 | 2 | Weiblich | Terminal Housing | – | – | – | Kabel | – | – | 29.4 | – | – | Beutel | WR-WTB 2.00 mm Female Dual Row Terminal Housing w. positive locking | – | – | – | |
| 62402621622 | SPEC
| 6 Dateien | 26 | 2 | Männlich | Vertikal | THT | 3 | 250 | PCB | 20 | max. | 29.4 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Vertical Shrouded Header w. positive locking | – | – | – | |
| 62402621722 | SPEC
| 6 Dateien | 26 | 2 | Männlich | Horizontal | THT | 3 | 250 | PCB | 20 | max. | 29.4 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Horizontal Shrouded Header w. positive locking | – | – | – | |
| 624028213322 | SPEC
| 3 Dateien | 28 | 2 | Weiblich | Terminal Housing | – | – | – | Kabel | – | – | 31.4 | – | – | Beutel | WR-WTB 2.00 mm Female Dual Row Terminal Housing w. positive locking | – | – | – | |
| 62402821622 | SPEC
| 6 Dateien | 28 | 2 | Männlich | Vertikal | THT | 3 | 250 | PCB | 20 | max. | 31.4 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Vertical Shrouded Header w. positive locking | – | – | – | |
| 62402821722 | SPEC
| 6 Dateien | 28 | 2 | Männlich | Horizontal | THT | 3 | 250 | PCB | 20 | max. | 31.4 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Horizontal Shrouded Header w. positive locking | – | – | – | |
| 624030213322 | SPEC
| 3 Dateien | 30 | 2 | Weiblich | Terminal Housing | – | – | – | Kabel | – | – | 33.4 | – | – | Beutel | WR-WTB 2.00 mm Female Dual Row Terminal Housing w. positive locking | – | – | – | |
| 62403021622 | SPEC
| 6 Dateien | 30 | 2 | Männlich | Vertikal | THT | 3 | 250 | PCB | 20 | max. | 33.4 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Vertical Shrouded Header w. positive locking | – | – | – | |
| 62403021722 | SPEC
| 6 Dateien | 30 | 2 | Männlich | Horizontal | THT | 3 | 250 | PCB | 20 | max. | 33.4 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Horizontal Shrouded Header w. positive locking | – | – | – | |
| 624032213322 | SPEC
| 3 Dateien | 32 | 2 | Weiblich | Terminal Housing | – | – | – | Kabel | – | – | 35.4 | – | – | Beutel | WR-WTB 2.00 mm Female Dual Row Terminal Housing w. positive locking | – | – | – | |
| 62403221622 | SPEC
| 6 Dateien | 32 | 2 | Männlich | Vertikal | THT | 3 | 250 | PCB | 20 | max. | 35.4 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Vertical Shrouded Header w. positive locking | – | – | – | |
| 62403221722 | SPEC
| 6 Dateien | 32 | 2 | Männlich | Horizontal | THT | 3 | 250 | PCB | 20 | max. | 35.4 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Horizontal Shrouded Header w. positive locking | – | – | – | |
| 624034213322 | SPEC
| 3 Dateien | 34 | 2 | Weiblich | Terminal Housing | – | – | – | Kabel | – | – | 37.4 | – | – | Beutel | WR-WTB 2.00 mm Female Dual Row Terminal Housing w. positive locking | – | – | – | |
| 62403421622 | SPEC
| 6 Dateien | 34 | 2 | Männlich | Vertikal | THT | 3 | 250 | PCB | 20 | max. | 37.4 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Vertical Shrouded Header w. positive locking | – | – | – | |
| 62403421722 | SPEC
| 6 Dateien | 34 | 2 | Männlich | Horizontal | THT | 3 | 250 | PCB | 20 | max. | 37.4 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Horizontal Shrouded Header w. positive locking | – | – | – | |
| 624036213322 | SPEC
| 3 Dateien | 36 | 2 | Weiblich | Terminal Housing | – | – | – | Kabel | – | – | 39.4 | – | – | Beutel | WR-WTB 2.00 mm Female Dual Row Terminal Housing w. positive locking | – | – | – | |
| 62403621622 | SPEC
| 6 Dateien | 36 | 2 | Männlich | Vertikal | THT | 3 | 250 | PCB | 20 | max. | 39.4 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Vertical Shrouded Header w. positive locking | – | – | – | |
| 62403621722 | SPEC
| 6 Dateien | 36 | 2 | Männlich | Horizontal | THT | 3 | 250 | PCB | 20 | max. | 39.4 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Horizontal Shrouded Header w. positive locking | – | – | – | |
| 624038213322 | SPEC
| 3 Dateien | 38 | 2 | Weiblich | Terminal Housing | – | – | – | Kabel | – | – | 41.1 | – | – | Beutel | WR-WTB 2.00 mm Female Dual Row Terminal Housing w. positive locking | – | – | – | |
| 62403821622 | SPEC
| 6 Dateien | 38 | 2 | Männlich | Vertikal | THT | 3 | 250 | PCB | 20 | max. | 41.4 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Vertical Shrouded Header w. positive locking | – | – | – | |
| 62403821722 | SPEC
| 6 Dateien | 38 | 2 | Männlich | Horizontal | THT | 3 | 250 | PCB | 20 | max. | 41.4 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Horizontal Shrouded Header w. positive locking | – | – | – | |
| 624040213322 | SPEC
| 3 Dateien | 40 | 2 | Weiblich | Terminal Housing | – | – | – | Kabel | – | – | 43.4 | – | – | Beutel | WR-WTB 2.00 mm Female Dual Row Terminal Housing w. positive locking | – | – | – | |
| 62404021622 | SPEC
| 6 Dateien | 40 | 2 | Männlich | Vertikal | THT | 3 | 250 | PCB | 20 | max. | 43.4 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Vertical Shrouded Header w. positive locking | – | – | – | |
| 62404021722 | SPEC
| 6 Dateien | 40 | 2 | Männlich | Horizontal | THT | 3 | 250 | PCB | 20 | max. | 43.4 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Horizontal Shrouded Header w. positive locking | – | – | – | |
| 624100128015 | SPEC
| – | – | 2 | Weiblich | Pre-crimped Cable | – | – | – | Kabel | – | – | 150 | 28 (AWG) | – | Beutel | WR-WTB Pre-crimped wire | – | – | – | |
| 624124122030 | SPEC
| 1 Dateien | – | 2 | Weiblich | Pre-crimped Cable | – | – | – | Kabel | – | – | 300 | 22 (AWG) | – | Beutel | WR-WTB Pre-crimped wire | – | – | – | |
| 600624228220 | SPEC
| – | – | 2 | Werkzeug | Crimping Tool | – | – | – | – | – | – | – | – | – | – | WR-WTB Manual Crimping Tool | – | WR-WTB 2.00 mm Female Dual Row Crimp Contact 62400113722DEC
| 62400113722 62410113722
| |
| 600002 | SPEC
| 1 Dateien | – | – | Werkzeug | Insulation Stripper | – | – | – | Kabel | – | – | – | – | – | – | WR-WTB Manual Insulation Stripper | – | – | – | |
| 62400113722 | SPEC
| 3 Dateien | – | 2 | Weiblich | Crimp Terminal | – | 3 | 250 | Kabel | 20 | max. | – | 28 to 22 (AWG) | 0.081 to 0.326 (mm²) | große Rolle | WR-WTB 2.00 mm Female Dual Row Crimp Contact | – | 600624401 600624228220
| – | |
| 62400113722DEC | SPEC
| 3 Dateien | – | 2 | Weiblich | Crimp Terminal | – | 3 | 250 | Kabel | 20 | max. | – | 28 to 22 (AWG) | 0.081 to 0.326 (mm²) | Beutel | WR-WTB 2.00 mm Female Dual Row Crimp Contact | 612690 645001
| 600624228220
| – | |
| 62410113722 | SPEC
| 3 Dateien | – | 2 | Weiblich | Crimp Terminal | – | 3 | 250 | Kabel | 20 | max. | – | 28 to 22 (AWG) | 0.081 to 0.326 (mm²) | kleine Rolle | WR-WTB 2.00 mm Female Dual Row Crimp Contact | – | 600624401 600624228220
| – | |
| 600624401 | SPEC
| 3 Dateien | – | 2 | Werkzeug | Mini Applikator | – | – | – | – | – | – | – | – | – | – | WR-WTB Automatic Crimping Tool | – | WR-WTB 2.00 mm Female Dual Row Crimp Contact
| 62400113722 62410113722
| |
| 600624401001 | SPEC
| – | – | 2 | Werkzeug | Ersatzteile | – | – | – | – | – | – | – | – | – | – | WR-WTB Automatic Crimping Tool | – | 600624401
| – | |