SMA to MMCX
- WR-ADPT SMA Jack to MMCX Jackf DC~6 GHz |Betriebstemperatur -55 °C up to +155 °C
- WR-ADPT SMA Jack to MMCX Plugf DC~6 GHz |Betriebstemperatur -55 °C up to +155 °C
- WR-ADPT SMA Plug to MMCX Jackf DC~6 GHz |Betriebstemperatur -55 °C up to +155 °C
- WR-ADPT SMA Plug to MMCX Plugf DC~6 GHz |Betriebstemperatur -55 °C up to +155 °C