WR-BTB Board to Board
- WR-BTB 1.00 mm Male Vertical SMT 8.35 PlugPins 64 |Arbeitsspannung 100 V (AC)
- WR-BTB 1.00 mm Male Vertical SMT 6.35 PlugPins 64 |Arbeitsspannung 100 V (AC)
- WR-BTB 1.00 mm Female Vertical SMT 10.30 ReceptaclePins 64 |Arbeitsspannung 100 V (AC)
- WR-BTB 1.00 mm Female Vertical SMT 7.30 ReceptaclePins 64 |Arbeitsspannung 100 V (AC)
- WR-BTB 1.00 mm Female Vertical SMT 5.30 ReceptaclePins 64 |Arbeitsspannung 100 V (AC)
- WR-BTB 0.80 mm Male Vertical SMT 7.60 PlugPins 80 |Arbeitsspannung 50 V (AC)
- WR-BTB 0.80 mm Male Vertical SMT 5.60 PlugPins 40 bis 100 |Arbeitsspannung 50 V (AC)
- WR-BTB 0.80 mm Male Vertical SMT 4.60 Plug w. ChamferPins 80 |Arbeitsspannung 50 V (AC)
- WR-BTB 0.80 mm Female Vertical SMT 11.75 ReceptaclePins 40 bis 80 |Arbeitsspannung 50 V (AC)
- WR-BTB 0.80 mm Female Vertical SMT 7.75 Receptacle w. ChamferPins 40 bis 100 |Arbeitsspannung 50 V (AC)
- WR-BTB 0.80 mm Female Vertical SMT 3.75 Receptacle w. ChamferPins 80 |Arbeitsspannung 50 V (AC)
Artikel Nr. | Datenblatt | Downloads | Pins | H (mm) | Gender | Typ | IR (A) | Verpackung | Produktserie | Design Kit | Muster | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
658855603040 | SPEC | 6 Dateien | 40 | 5.6 | Male Plug | Vertikal | 0.5 | Tape and Reel with Cap | WR-BTB 0.80 mm Male Vertical SMT 5.60 Plug | 612690 658001 | ||
658801103040 | SPEC | 6 Dateien | 40 | 11.75 | Female Receptacle | Vertikal | 0.5 | Tape and Reel with Cap | WR-BTB 0.80 mm Female Vertical SMT 11.75 Receptacle | 612690 658001 | ||
658807713040 | SPEC | 6 Dateien | 40 | 7.75 | Female Receptacle | Vertikal | 0.5 | Tape and Reel with Cap | WR-BTB 0.80 mm Female Vertical SMT 7.75 Receptacle w. Chamfer | 612690 658001 | ||
658156303064 | SPEC | 6 Dateien | 64 | 6.35 | Male Plug | Vertikal | 1 | Tape and Reel with Cap | WR-BTB 1.00 mm Male Vertical SMT 6.35 Plug | 612690 658001 | ||
658158303064 | SPEC | 6 Dateien | 64 | 8.35 | Male Plug | Vertikal | 1 | Tape and Reel with Cap | WR-BTB 1.00 mm Male Vertical SMT 8.35 Plug | 612690 658001 | ||
658101003064 | SPEC | 6 Dateien | 64 | 10.3 | Female Receptacle | Vertikal | 1 | Tape and Reel with Cap | WR-BTB 1.00 mm Female Vertical SMT 10.30 Receptacle | 612690 658001 | ||
658107303064 | SPEC | 6 Dateien | 64 | 7.3 | Female Receptacle | Vertikal | 1 | Tape and Reel with Cap | WR-BTB 1.00 mm Female Vertical SMT 7.30 Receptacle | 612690 658001 | ||
658105303064 | SPEC | 6 Dateien | 64 | 5.3 | Female Receptacle | Vertikal | 1 | Tape and Reel with Cap | WR-BTB 1.00 mm Female Vertical SMT 5.30 Receptacle | 612690 658001 | ||
658857603080 | SPEC | 6 Dateien | 80 | 7.6 | Male Plug | Vertikal | 0.5 | Tape and Reel with Cap | WR-BTB 0.80 mm Male Vertical SMT 7.60 Plug | 612690 658001 | ||
658801103080 | SPEC | 6 Dateien | 80 | 11.75 | Female Receptacle | Vertikal | 0.5 | Tape and Reel with Cap | WR-BTB 0.80 mm Female Vertical SMT 11.75 Receptacle | 612690 658001 | ||
658803713080 | SPEC | 6 Dateien | 80 | 3.75 | Female Receptacle | Vertikal | 0.5 | Tape and Reel with Cap | WR-BTB 0.80 mm Female Vertical SMT 3.75 Receptacle w. Chamfer | 612690 658001 | ||
658807713080 | SPEC | 6 Dateien | 80 | 7.75 | Female Receptacle | Vertikal | 0.5 | Tape and Reel with Cap | WR-BTB 0.80 mm Female Vertical SMT 7.75 Receptacle w. Chamfer | 612690 658001 | ||
658854613080 | SPEC | 6 Dateien | 80 | 4.6 | Male Plug | Vertikal | 0.5 | Tape and Reel with Cap | WR-BTB 0.80 mm Male Vertical SMT 4.60 Plug w. Chamfer | 612690 658001 | ||
658855603100 | SPEC | 6 Dateien | 100 | 5.6 | Male Plug | Vertikal | 0.5 | Tape and Reel with Cap | WR-BTB 0.80 mm Male Vertical SMT 5.60 Plug | 658001 | ||
658807713100 | SPEC | 6 Dateien | 100 | 7.75 | Female Receptacle | Vertikal | 0.5 | Tape and Reel with Cap | WR-BTB 0.80 mm Female Vertical SMT 7.75 Receptacle w. Chamfer | 658001 |
Muster |
---|
Artikel Nr. | Datenblatt | Downloads | Pins | H (mm) | Gender | Typ | IR (A) | Verpackung | Produktserie | Design Kit | Muster |
---|