Panel Mounted Fuseholders
- WR-FSH Shocksafe Fuseholder - Panel - Screw and Lock Cover - Glow Wire Plastic - IP40Schutzklasse I & II |IR UL 20 A |Arbeitsspannung [UL] 250 V (AC)
- WR-FSH Shocksafe Fuseholder - Panel - Screw and Lock Cover - THTSchutzklasse I & II |IR UL 20 A |Arbeitsspannung [UL] 250 V (AC)
- WR-FSH Shocksafe Fuseholder - Panel - Screw and Lock Cover - THTSchutzklasse I & II |IR UL 20 A |Arbeitsspannung [UL] 250 V (AC)
- WR-FSH Shocksafe Fuseholder - Panel - Turn and Lock Cover - THTSchutzklasse I & II |IR UL 20 A |Arbeitsspannung [UL] 250 V (AC)
Artikel Nr. | Datenblatt | Downloads | IR UL (A) | IR VDE (A) | Produktserie | Design Kit | Muster | |
---|---|---|---|---|---|---|---|---|
696211001102 | SPEC | 7 Dateien | 20 | 10 | WR-FSH Shocksafe Fuseholder - Panel - Screw and Lock Cover - Glow Wire Plastic - IP40 | 612690 696001 | ||
696212001002 | SPEC | 7 Dateien | 20 | 10 | WR-FSH Shocksafe Fuseholder - Panel - Screw and Lock Cover - THT | 696001 | ||
696314001002 | SPEC | 7 Dateien | 20 | 10 | WR-FSH Shocksafe Fuseholder - Panel - Turn and Lock Cover - THT | 696001 | ||
696315001002 | SPEC | 7 Dateien | 20 | 10 | WR-FSH Shocksafe Fuseholder - Panel - Turn and Lock Cover - THT | 612690 696001 | ||
696213001002 | SPEC | 6 Dateien | 20 | 10 | WR-FSH Shocksafe Fuseholder - Panel - Screw and Lock Cover - THT | – |
Artikel Nr. | Datenblatt | |
---|---|---|
696211001102 | SPEC | |
696212001002 | SPEC | |
696314001002 | SPEC | |
696315001002 | SPEC | |
696213001002 | SPEC |
Muster |
---|
Artikel Nr. | Datenblatt | Downloads | IR UL (A) | IR VDE (A) | Produktserie | Design Kit | Muster |
---|