de

Warenkorb

Ihr Warenkorb ist leer.

MID-PMA Pulse Transformers for Metering Applications

Merkmale

  • For use with Maxim Integrated's 71M654x family of energy metering ICs
  • Provides isolation between remote sensor interface ICs (71M6xxx) and energy metering ICs (71M654x)
  • High DC isolation
  • Available in core materials resistant to exposure to a 1200mT rare earth magnet

Anwendung

  • Smart grid
  • e-Metering
  • Energy monitoring
  • Analog isolation

Artikeldaten

Toroid
Artikel Nr. Daten­blatt DownloadsL1
(µH)
NLINE:NDEVICEVT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
Montageart Muster
750110102SPEC
4 Dateien 60 1.08:1 7000 11.68 19.18 11.18 SMT
750110055SPEC
4 Dateien 70 1:1 5000 7.11 8.76 3.55 SMT
750110056
4 Dateien 70 1.08:1 5000 7.11 8.76 3.68 SMT
750110133SPEC
4 Dateien 117 1:1.08 5000 9.14 12.7 7.62 SMT
Artikel Nr. Daten­blatt
750110102SPEC
750110055SPEC
750110056
750110133SPEC
Muster
Artikel Nr. Daten­blatt DownloadsL1
(µH)
NLINE:NDEVICEVT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
Montageart Muster