de

Warenkorb

Ihr Warenkorb ist leer.

MID-FLYIFX Flyback Transformers for Infineon Technologies

BauformL
(mm)
W
(mm)
H
(mm)
Montageart
EE20/10/6 22 25 16.5 THT

Merkmale

  • Multiple outputs
  • Reinforced insulation
  • Low leakage inductance
  • Lead-free and RoHS compliant
  • THT mount

Anwendung

  • Industrial controls
  • Factory automation
  • IGBT driver
  • Telecom power supplies

Artikeldaten

EE20/10/6
Artikel Nr. Daten­blatt DownloadsVinVOut1
(V)
IOut1
(mA)
VOut2
(V)
IOut2
(mA)
VOut3
(V)
IOut3
(mA)
VOut4
(V)
IOut4
(mA)
fswitch
(kHz)
L1
(µH)
NPRI : NSEC : NAUXVT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
Montageart Muster
750342568SPEC
1 Dateien 10 - 26 V (DC) 15 170 -8 170 15 170 -8 170 120 40.9 1.33:1.8:1:1.8:1 2500 22 25 16.5 THT
Artikel Nr. Daten­blatt
750342568SPEC
Muster
Artikel Nr. Daten­blatt DownloadsVinVOut1
(V)
IOut1
(mA)
VOut2
(V)
IOut2
(mA)
VOut3
(V)
IOut3
(mA)
VOut4
(V)
IOut4
(mA)
fswitch
(kHz)
L1
(µH)
NPRI : NSEC : NAUXVT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
Montageart Muster