
Merkmale
- Dielectric rating: 1500VAC
- High differential inductance
- Extremely compact design
- Reduces number of components
- Operating temp: -40°C to 125°C
- Package size: EE11/6/3
- Designed to meet UL1993 for 177VAC (250V peak) at less than 50W
Anwendung
- LED lighting
- CCFL lighting
- Offline switching power
- Suppression of both common and differential mode noise
- Filtering on device with unstable ground
- Power line input and output filters
- Power electronics
- Electronic ballasts
- White goods
- Power tools
Artikeldaten
Alle
EE11/6/3 THT
EE11/6/3 SMT
Artikel Nr. | Datenblatt | Downloads | L1 (mH) | n | ISAT1 (A) | RDC 1 (Ω) | LS 1 (µH) | VT (V (AC)) | fres 1 (MHz) | IR 1 (mA) | L (mm) | W (mm) | H (mm) | Muster | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 750311861 | SPEC | 4 Dateien | 2.5 | 1:1 | 0.8 | 0.7 | 300 | 1500 | 1.5 | 760 | 15.75 | 8.71 | 13.6 | |
![]() | 750315739 | SPEC | 4 Dateien | 2.5 | 1:1 | 0.8 | 0.62 | 300 | 1500 | 1.5 | 760 | 15.75 | 18.08 | 9.45 | |
![]() | 750311895 | SPEC | 4 Dateien | 6 | 1:1 | 0.5 | 1.6 | 700 | 1500 | 0.85 | 450 | 15.75 | 8.71 | 13.6 | |
![]() | 750315740 | SPEC | 4 Dateien | 6 | 1:1 | 0.5 | 1.6 | 700 | 1500 | 0.85 | 450 | 15.75 | 18.08 | 9.45 | |
![]() | 750311896 | SPEC | 4 Dateien | 10 | 1:1 | 0.35 | 2.5 | 1100 | 1500 | 0.8 | 370 | 15.75 | 8.71 | 13.6 | |
![]() | 750315741 | SPEC | 4 Dateien | 10 | 1:1 | 0.35 | 2.5 | 1100 | 1500 | 0.8 | 370 | 15.75 | 18.08 | 9.45 | |
![]() | 750311897 | SPEC | 4 Dateien | 24 | 1:1 | 0.25 | 6.3 | 2500 | 1500 | 0.44 | 240 | 15.75 | 8.71 | 13 | |
![]() | 750315742 | SPEC | 4 Dateien | 24 | 1:1 | 0.25 | 6.3 | 2500 | 1500 | 0.44 | 240 | 15.75 | 18.08 | 9.45 | |
![]() | 750311650 | SPEC | 4 Dateien | 45 | 1:1 | 0.2 | 10.05 | 4000 | 1500 | 0.3 | 180 | 15.75 | 8.71 | 13 | |
![]() | 750315743 | SPEC | 4 Dateien | 45 | 1:1 | 0.2 | 10.05 | 4000 | 1500 | 0.3 | 180 | 15.75 | 18.08 | 9.45 | |
![]() | 750311898 | SPEC | 4 Dateien | 57 | 1:1 | 0.15 | 15.7 | 6500 | 1500 | 0.28 | 160 | 15.75 | 8.71 | 13 | |
![]() | 750315744 | SPEC | 4 Dateien | 57 | 1:1 | 0.15 | 15.7 | 6500 | 1500 | 0.28 | 160 | 15.75 | 18.08 | 9.45 | |
![]() | 750311899 | SPEC | 4 Dateien | 140 | 1:1 | 0.1 | 39 | 18500 | 1500 | 0.19 | 90 | 15.75 | 8.71 | 13 | |
![]() | 750315745 | SPEC | 4 Dateien | 140 | 1:1 | 0.1 | 39 | 18500 | 1500 | 0.19 | 90 | 15.75 | 18.08 | 9.45 |
Artikel Nr. | Datenblatt | |
---|---|---|
![]() | 750311861 | SPEC |
![]() | 750315739 | SPEC |
![]() | 750311895 | SPEC |
![]() | 750315740 | SPEC |
![]() | 750311896 | SPEC |
![]() | 750315741 | SPEC |
![]() | 750311897 | SPEC |
![]() | 750315742 | SPEC |
![]() | 750311650 | SPEC |
![]() | 750315743 | SPEC |
![]() | 750311898 | SPEC |
![]() | 750315744 | SPEC |
![]() | 750311899 | SPEC |
![]() | 750315745 | SPEC |
Muster |
---|
Artikel Nr. | Datenblatt | Downloads | L1 (mH) | n | ISAT1 (A) | RDC 1 (Ω) | LS 1 (µH) | VT (V (AC)) | fres 1 (MHz) | IR 1 (mA) | L (mm) | W (mm) | H (mm) | Muster |
---|