IC manufacturers XYSemi

IC manufacturers (95)

XYSemi XS5801D-SIP

XS5801D-SIP of Power Bank Total Solution

Overview

TopologyBoost Converter
Input voltage4.5-6 V
Switching frequency900-1500 kHz
Output 114 V / 0.8 A
IC revision0.6

Description

XS5801D is one SIP that it integrates LiBattery Charge management、Li-Battery Protection and Boost converter in only SOP8-PP package. This SIP can charge with 1A current and also can output 5V 0.8A to load such as smart phone or MID. It only need few components and can reduce the BOM area and BOM cost.

Features

  • Integrate truly-independent Li-Battery Protection Section
  • Charger input voltage-4.5V to 6V
  • Charger current-MAX 1A
  • Boost converter-MAX 14V output
  • Boost converter-MAX 5V 0.8A
  • Boost converter Frequency-1.2MHz
  • Li Protection OCU-4.25V ODU-2.9V
  • Li Protection OCP-3A
  • Have UVLO、OTP 、Short protection  8-Pin SOP-PP Package

Typical applications

  • Power bank for MID, PAD, Smart Phone

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC typ.
(mΩ)
fres
(MHz)
V
(V)
MountISAT
(A)
RDC max.
(mΩ)
SizeVersion Samples
744777002SPEC
8 files WE-PD SMT Power Inductor 2.2 6.9 8 60 120 SMT 6.5 20 7345 Standard
7447779002SPEC
8 files WE-PD SMT Power Inductor 2.2 6.2 7.4 60 120 SMT 20 7345 Robust
74438357022SPEC
9 files WE-MAPI SMT Power Inductor 2.2 7.1 9.2 22 35 80 SMT 7 26 4030 SMT
7447773022SPEC
10 files WE-PD SMT Power Inductor 2.2 61 120 SMT 8 17.5 7345 Performance
74438367022SPEC
9 files WE-MAPI SMT Power Inductor 2.2 9.8 10.2 14 28 80 SMT 7.5 16.1 5030
744777003SPEC
8 files WE-PD SMT Power Inductor 3.3 4.85 5.7 55 120 SMT 4.6 30 7345 Standard
7447779003SPEC
8 files WE-PD SMT Power Inductor 3.3 4.75 5.6 55 120 SMT 30 7345 Robust
7447773033SPEC
10 files WE-PD SMT Power Inductor 3.3 51 120 SMT 6.6 21 7345 Performance
74438357033SPEC
9 files WE-MAPI SMT Power Inductor 3.3 6.1 6.8 29 26 80 SMT 5 33.5 4030
74438367033SPEC
9 files WE-MAPI SMT Power Inductor 3.3 8 10 20 22 80 SMT 7.3 23 5030
744777004SPEC
8 files WE-PD SMT Power Inductor 4.7 4.9 5 37 120 SMT 4 40 7345 Standard
7447779004SPEC
8 files WE-PD SMT Power Inductor 4.7 4.6 5.4 37 120 SMT 32 7345 Robust
74438357047SPEC
9 files WE-MAPI SMT Power Inductor 4.7 5.1 8.2 39.9 24 80 SMT 6.4 44 4030 SMT
7447773047SPEC
10 files WE-PD SMT Power Inductor 4.7 35.5 120 SMT 5.5 26 7345 Performance
74438367047SPEC
9 files WE-MAPI SMT Power Inductor 4.7 6.45 6.5 30 18.5 80 SMT 5.4 34.5 5030
74438357056SPEC
9 files WE-MAPI SMT Power Inductor 5.6 4.7 8.1 46.5 21 80 SMT 6 51 4030 SMT
7447773062SPEC
10 files WE-PD SMT Power Inductor 6.2 31 120 SMT 4.8 30 7345 Performance
7447779006SPEC
8 files WE-PD SMT Power Inductor 6.8 4.25 4.1 32 120 SMT 35 7345 Robust
74438357068SPEC
9 files WE-MAPI SMT Power Inductor 6.8 3.75 7.2 69.4 19.5 80 SMT 5.5 74 4030 SMT
7447779008SPEC
8 files WE-PD SMT Power Inductor 8.2 3.45 3.7 28 120 SMT 53 7345 Robust
74438357082SPEC
9 files WE-MAPI SMT Power Inductor 8.2 3.45 6.8 81 17 80 SMT 5.2 86 4030 SMT
74438367082SPEC
9 files WE-MAPI SMT Power Inductor 8.2 4.85 6.6 50 13 80 SMT 5 57.5 5030
74477710SPEC
8 files WE-PD SMT Power Inductor 10 3.55 3.2 26 120 SMT 2.6 49 7345 Standard
744777910SPEC
8 files WE-PD SMT Power Inductor 10 3.5 3.2 26 120 SMT 49 7345 Robust
74438357100SPEC
9 files WE-MAPI SMT Power Inductor 10 3.05 5.95 100.8 15 80 SMT 4.6 110 4030 SMT
7447773100SPEC
10 files WE-PD SMT Power Inductor 10 23 120 SMT 3.8 45 7345 Performance
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC typ.
(mΩ)
fres
(MHz)
V
(V)
MountISAT
(A)
RDC max.
(mΩ)
SizeVersion Samples