Topology | Boost Converter |
Input voltage | 3.3-4.2 V |
Switching frequency | 400-800 kHz |
Output 1 | 6 V / 2 A |
IC revision | 0.3 |
The XR2683 is a high frequency, high efficiency DC to DC converter with an integrated 6A, 40mΩ power switch capable of providing an output voltage up to 24V. The fixed 600KHz allows the use of small external inductions and capacitors and provides fast transient response. It integrates Soft start, Comp,. only need few components outside. It can output 6V 2A、9V 1.3A for single battery input. If Vbat=3.6V, it can output 6V 2.5A、9V 1.5A at good heat dissipation condition.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | RDC max. (mΩ) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744311220 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 2.2 | 10.2 | 5.6 | 13 | 11.4 | 52 | Superflux | 12.54 | SMT | |||
74437349022 | SPEC | 8 files | WE-LHMI SMT Power Inductor | 2.2 | 9.9 | 10.5 | 19.1 | – | 30 | – | 12 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744311220 | SPEC | ||
74437349022 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | RDC max. (mΩ) | Mount | Samples |
---|