Topology | FPGA |
Switching frequency | 125000 kHz |
The ZCU111 evaluation board features the Zynq® UltraScale+™ RFSoC ZCU28DR device. This board enables the evaluation of the integrated RF-DAC and RF-ADC functionality, soft decision forward error correction (SDFEC), and FPGA fabric and RFSoC features, such as the quad core Arm® Cortex™-A53 processing system (PS) and the dual-core Arm Cortex-R5 real-time processors. The ZCU111 evaluation board is equipped with many of the common board-level features needed for design development, such as DDR4 memory, networking interfaces, FMC+ expansion port, and access to the new RF-FMC interface.
Order Code | Datasheet | Simulation | Downloads | Product series | Application | Interface Type | Type | Gender | Pins | Working Voltage (V (AC)) | Packaging | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7499111221A | SPEC | 6 files | WE-RJ45 LAN Transformer | Standard | – | – | – | – | – | – | 1000BASE-T | non-PoE | 1 | Up | No | 0 °C up to +70 °C | green-green | current & voltage | THT | Yes | |||
692122030100 | SPEC | – | 6 files | WR-COM USB 3.0 Type A Horizontal SMT | USB 3.0 | Type A | Horizontal | Receptacle | 9 | 30 | Tape and Reel | – | – | – | – | – | -20 °C up to +85 °C | – | – | SMT | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7499111221A | SPEC | ||
692122030100 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Application | Interface Type | Type | Gender | Pins | Working Voltage (V (AC)) | Packaging | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Samples |
---|