IC manufacturers Xilinx

IC manufacturers (96)

Xilinx XCZU3-SBVA484B | Demoboard ZU3EG

Overview

TopologyFPGA
IC revision1

Description

Ultra96 is an ARM-based, Xilinx Zynq UltraScale+ MPSoC development board based on the Linaro 96Boards specification. The 96Boards’ specifications are open and define a standard board layout for development platforms that can be used by software application, hardware device, kernel, and other system software developers. Ultra96 represents a unique position in the 96Boards community with a wide range of potential peripherals and acceleration engines in the programmable logic that is not available from other offerings.

Features

  • Xilinx Zynq UltraScale+ MPSoC ZU3EG A484
    • Micron 2 GB (512M x32) LPDDR4 Memory
    • Delkin 16 GB MicroSD card + adapter
    • Pre-loaded with PetaLinux environment
    • Wi-Fi / Bluetooth
    • Mini DisplayPort (MiniDP or mDP)
    • 1x USB 3.0 Type Micro-B upstream port
    • 2x USB 3.0 Type A,1x USB 2.0HS Mezzanine downstream ports
    • 40-pin 96Boards Low-speed expansion header
    • 60-pin 96Boards High speed expansion header
    • 85mm x 54mm form factor
    • Linaro 96Boards Consumer Edition compatible

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(nH)
IR
(mA)
ISAT1
(A)
ISAT2
(A)
RDC max.
(Ω)
fres
(MHz)
VersionIRP,40K
(A)
ISAT,30%
(A)
RDC typ.
(mΩ)
V
(V)
MountApplicationInterface TypeTypeGenderPinsIR
(A)
Working Voltage
(V (AC))
Packaging Samples
744784015ASPEC
4 files 1.5 300 0.1 6000 SMT
744383360047SPEC
9 files WE-MAPI SMT Power Inductor 470 4800 0.022 99 SMT 7.55 9.8 18 80 SMT 2
74479262147SPEC
8 files WE-PMCI Power Molded Chip Inductor 470 3850 1.5 3.35 0.055 120 Low Profile 3.85 SMT 2
74479275210SPEC
8 files WE-PMCI Power Molded Chip Inductor 1000 3700 1.55 3.45 0.075 120 Standard 3.7 SMT 2
74438356022SPEC
9 files WE-MAPI SMT Power Inductor 2200 4700 0.035 34 SMT 6.2 7.9 29 80 SMT 2
692121030100SPEC
6 files WR-COM USB 3.0 Type A Horizontal 1800 THT USB 3.0 Type A Horizontal Receptacle 9 1.8 30 Tape and Reel
692622030100SPEC
6 files WR-COM Micro USB 3.0 Type B Horizontal SMT 1800 SMT Micro USB 3.0 Type B Horizontal Receptacle 10 1.8 30 Tape and Reel
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(nH)
IR
(mA)
ISAT1
(A)
ISAT2
(A)
RDC max.
(Ω)
fres
(MHz)
VersionIRP,40K
(A)
ISAT,30%
(A)
RDC typ.
(mΩ)
V
(V)
MountApplicationInterface TypeTypeGenderPinsIR
(A)
Working Voltage
(V (AC))
Packaging Samples