Topology | FPGA |
IC revision | 1.1 |
The Virtex® UltraScale+™ FPGA VCU118 Evaluation Kit is the ideal development environment for evaluating the cutting edge Virtex UltraScale+ FPGAs. Virtex UltraScale+ devices provide the highest performance and integration capabilities in a FinFET node, including both the highest serial I/O and signal processing bandwidth, as well as the highest on-chip memory density.This kit is ideal for prototyping applications ranging from 1+ Tb/s networking and data center to fully integrated radar/early-warning systems.
Virtex UltraScale+ XCVU9P-L2FLGA2104 device
Order Code | Datasheet | Replacement Order Code | Simulation | Downloads | Product series | L (µH) | IR (mA) | IR 2 (mA) | ISAT (mA) | RDC (mΩ) | fres (MHz) | Type | H (mm) | W (mm) | IR (A) | RDC max. (mΩ) | VT (V (RMS)) | Material | Version | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | Qmin. | LR (µH) | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744311022 | SPEC | – | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 0.22 | – | – | – | 1.1 | 290 | – | 3.8 | 6.9 | – | 1.1 | – | Superflux | SMT | 36.4 | 15 | 32 | – | 0.18 | – | – | – | – | – | -40 °C up to +150 °C | – | – | SMT | – | |||
744311068 | SPEC | – | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 0.68 | – | – | – | 3.1 | 105 | – | 3.8 | 6.9 | – | 3.41 | – | Superflux | SMT | 20.9 | 9.5 | 20 | – | 0.52 | – | – | – | – | – | -40 °C up to +150 °C | – | – | SMT | – | |||
7443320068 | SPEC | – | 8 files | WE-HCC SMT High Current Cube Inductor | 0.68 | – | – | – | – | 108 | – | 9.5 | 11.4 | 26 | 1.85 | – | Ferrite | SMT | 40.2 | 35.8 | 39.1 | – | 0.66 | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | |||
74479787210Bi | SPEC | 74479787210A 74479887210A | – | – | WE-PMI Power Multilayer Inductor | 1 | 1450 | 1950 | 1150 | 60 | 75 | Low RDC | 0.8 | 2 | – | 75 | – | – | SMT | – | – | – | 23 | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | – | |
744311100 | SPEC | – | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 1 | – | – | – | 4.6 | 85 | – | 3.8 | 6.9 | – | 4.6 | – | Superflux | SMT | 16.8 | 8 | 19 | – | 0.78 | – | – | – | – | – | -40 °C up to +150 °C | – | – | SMT | – | |||
744025001 | SPEC | – | 8 files | WE-TPC SMT Tiny Power Inductor | 1.2 | – | – | 3000 | – | 180 | – | 2.8 | 2.8 | 2.6 | 42 | – | – | SMT | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | |||
74408943033 | SPEC | – | 8 files | WE-SPC SMT Power Inductor | 3.3 | – | – | 3600 | – | 64 | – | 3.8 | 4.8 | 2.6 | 36 | – | – | SMT | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | |||
74479887310A | SPEC | – | 6 files | WE-PMI Power Multilayer Inductor | 10 | 600 | 850 | 125 | 300 | 20 | High Saturation Current | 0.8 | 2 | – | 390 | – | – | SMT | – | – | – | 27 | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | |||
7499111221A | SPEC | – | 6 files | WE-RJ45 LAN Transformer | 350 | – | – | – | – | – | – | 13.9 | 16.79 | – | – | 1500 | – | THT | – | – | – | – | – | 1000BASE-T | non-PoE | 1 | Up | No | 0 °C up to +70 °C | green-green | current & voltage | THT | Yes |
Order Code | Datasheet | Replacement Order Code | Simulation | |
---|---|---|---|---|
744311022 | SPEC | – | ||
744311068 | SPEC | – | ||
7443320068 | SPEC | – | ||
74479787210Bi | SPEC | 74479787210A 74479887210A | – | |
744311100 | SPEC | – | ||
744025001 | SPEC | – | ||
74408943033 | SPEC | – | ||
74479887310A | SPEC | – | ||
7499111221A | SPEC | – |
Samples |
---|
– |
Order Code | Datasheet | Replacement Order Code | Simulation | Downloads | Product series | L (µH) | IR (mA) | IR 2 (mA) | ISAT (mA) | RDC (mΩ) | fres (MHz) | Type | H (mm) | W (mm) | IR (A) | RDC max. (mΩ) | VT (V (RMS)) | Material | Version | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | Qmin. | LR (µH) | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Samples |
---|