Topology | Other Topology |
IC revision | A |
The Virtex UltraScale FPGA VCU110 Development Kit is the perfect development environment for evaluating the unprecedented levels of performance, system integration and bandwidth provided by Virtex UltraScale devices. This kit provides an ideal platform for developing systems requiring massive data throughput such as 400+ Gbps systems and 28 Gbps backplane applications
Order Code | Datasheet | Simulation | Downloads | Product series | L (nH) | IR (mA) | IR 2 (mA) | ISAT (A) | RDC (mΩ) | fres (MHz) | Type | H (mm) | W (mm) | IR (A) | Mount | RDC max. (Ω) | Material | Version | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | Qmin. | LR (nH) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744308033 | SPEC | 8 files | WE-HCM SMT High Current Flat Wire Inductor | 330 | – | – | – | 0.37 | – | – | 6.8 | 7 | 25 | – | 0.396 | MnZn | – | 54.3 | 27.3 | 32 | – | 305 | |||
744323068 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 680 | – | – | – | 4.79 | 51 | – | 2.8 | 10.6 | – | SMT | 0.005269 | Superflux | SMT | 19.4 | 8 | 21 | – | 550 | |||
7443320068 | SPEC | 8 files | WE-HCC SMT High Current Cube Inductor | 680 | – | – | – | – | – | – | 9.5 | 11.4 | 26 | – | 0.00185 | Ferrite | SMT | 40.2 | 35.8 | 39.1 | – | 660 | |||
744311100 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 1000 | – | – | – | 4.6 | 85 | – | 3.8 | 6.9 | – | SMT | 0.0046 | Superflux | SMT | 16.8 | 8 | 19 | – | 780 | |||
744025001 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | 1200 | – | – | 3 | – | 180 | – | 2.8 | 2.8 | 2.6 | SMT | 0.042 | – | SMT | – | – | – | – | – | |||
74408943033 | SPEC | 8 files | WE-SPC SMT Power Inductor | 3300 | – | – | 3.6 | – | – | – | 3.8 | 4.8 | 2.6 | – | 0.036 | – | SMT | – | – | – | – | – | |||
74479887310A | SPEC | 6 files | WE-PMI Power Multilayer Inductor | 10000 | 600 | 850 | 0.125 | 300 | 20 | High Saturation Current | 0.8 | 2 | – | SMT | 0.39 | – | SMT | – | – | – | 27 | – | |||
74437324220 | SPEC | 8 files | WE-LHMI SMT Power Inductor | 22000 | – | – | – | – | 14 | – | 1.8 | 4.06 | – | SMT | 0.5 | – | – | 1.3 | 1.45 | 2.35 | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744308033 | SPEC | ||
744323068 | SPEC | ||
7443320068 | SPEC | ||
744311100 | SPEC | ||
744025001 | SPEC | ||
74408943033 | SPEC | ||
74479887310A | SPEC | ||
74437324220 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (nH) | IR (mA) | IR 2 (mA) | ISAT (A) | RDC (mΩ) | fres (MHz) | Type | H (mm) | W (mm) | IR (A) | Mount | RDC max. (Ω) | Material | Version | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | Qmin. | LR (nH) | Samples |
---|