Topology | Boost Converter |
Input voltage | 1-3.3 V |
IC revision | 1.6 |
Xilinx® UltraScale™ architecture comprises two high-performance FPGA families that address a vast spectrum of system requirements with a focus on lowering total power consumption through numerous innovative technological advancements.
Kintex® UltraScale FPGAs: High-performance FPGAs with a focus on price/performance, using both monolithic and next generation stacked silicon interconnect (SSI) technology. High DSP and block RAM-to-logic ratios and next generation transceivers, combined with low-cost packaging, enable an optimum blend of capability and cost.
Virtex® UltraScale FPGAs: The industry's most capable high-performance FPGAs enabled using both monolithic and next generation SSI technology to achieve the highest system capacity, bandwidth, and performance. Variants of the Virtex UltraScale family are optimized to address key market and application requirements through integration of various system-level functions, delivering unprecedented embedded memory and serial connectivity capabilities.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744373240068 | SPEC | 8 files | WE-LHMI SMT Power Inductor | 0.68 | 7.3 | 7.1 | 14 | 19 | 90 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744373240068 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|