Topology | Buck Converter |
Input voltage | 3.3 V |
IC revision | 1.0 |
The PHY daughter card provides Ethernet capability to Xilinx ML32x Development Platforms by using two Marvell Alaska Gigabit Ethernet over copper transceivers, 88E1111.
These PHY devices can perform all physical layer (PHY) functions, can operate at 10/100/1000 Mb/s, and support many interfaces to the MAC. The PHY daughter card connects to ML32x boards through the standard BERG header connector.
Support for the following interfaces:
-GMII/MII
-SGMII
-RGMII
Two power connection options:
-ML32x header pins
-5V external power jack
-Two-port RJ-45 connector
Remarks:Ferrite Inductors From L1 To L12Used
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744373240068 | SPEC | 8 files | WE-LHMI SMT Power Inductor | 0.68 | 7.3 | 7.1 | 14 | 19 | 90 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744373240068 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|