Topology | Other Topology |
IC revision | C |
The Valens Colligo VS2310 is a high-end 5Playchipset that includes native USB 2.0 support andinter-device connectivity. The Valens Colligo VS2310chip’s proprietary HDI digital interfaces enable truemultistreaming and daisy-chaining. The ValensColligo VS2310 fully complies with the HDBaseT™2.0 Specification and supports the 5Play featureset for relaying audio, video, control, Ethernet, andpower over a single cable for up to 100m. The ValensColligo VS2310 is also backwards compatible with theHDBaseT 1.0 Specification and all legacy HDBaseTproducts.
Video Interfaces:Fully compliant with HDMI 1.4 and HDMI 2.0.EDID adjustment mechanism for HDMI 2.0 at pixel clock higher than 340MHzGlueless interface to TMDS, DDC, CEC, and HPD HDMI signalsHDMI interface:100m Cat6 uncompressed HD video:
Order Code | Datasheet | Simulation | Downloads | Product series | IR (mA) | IR 2 (mA) | ISAT (mA) | RDC (mΩ) | fres (MHz) | Type | H (mm) | W (mm) | Data rate | Ports | PoE | Improved CMRR | Operating Temperature | VT (V (RMS)) | Mount | L (µH) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74479787210A | SPEC | 5 files | WE-PMI Power Multilayer Inductor | 1300 | 1700 | 1000 | 71.5 | 90 | Low RDC | 1 | 2 | – | – | – | – | -40 °C up to +125 °C | – | SMT | 1 | |||
749053011 | SPEC | 8 files | WE-LAN 10G Transformer 10Gbit Base-T | – | – | – | – | – | PoE | 6.6 | 13.5 | 10G Base-T | 1 | PoE (up to 350 mA) | No | 0 °C up to +70 °C | 1500 | SMT | 200 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74479787210A | SPEC | ||
749053011 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | IR (mA) | IR 2 (mA) | ISAT (mA) | RDC (mΩ) | fres (MHz) | Type | H (mm) | W (mm) | Data rate | Ports | PoE | Improved CMRR | Operating Temperature | VT (V (RMS)) | Mount | L (µH) | Samples |
---|