en

Cart

Your cart is empty.

IC reference design search
IC manufacturers Valens Semiconductor

IC manufacturers (83)

Valens Semiconductor VA6000 | Demoboard BVA6_D2H1_TR_6000

Valens VA6000 Chipset

Overview

TopologyOther Topology
IC revisionA2

Description

The Valens VA6000 integrated circuit (IC) tunnels high quality, multi-application data streams of USB 2.0, 100Mbps/1000Mbps Ethernet, audio and serial control signals over a cost effective, single unshielded twisted pair (UTP) cable, based on HDBaseT technology. The VA6000 offers increased flexibility to address specific applications and use cases.

Features

  • High bandwidth, symmetric channel
  • Specifically designed to handle harsh EMI and environmental interferences
  • Adaptive equalizer to compensate for cable aging, temperature changes, and physical and environmental impacts
  • Point-to-point and daisy-chaining topologies supported for increased flexibility in system design
  • Data transmission over inexpensive, low-weight infrastructure – single unshielded twisted pair (UTP)

Typical applications

  • interactive touch kiosks
  • audiovisual applications / video walls / in-flight passenger entertainment systems

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
RDC max.
(mΩ)
fres
(MHz)
Mount Samples
74437324220SPEC
8 files WE-LHMI SMT Power Inductor 22 1.3 1.45 2.35 470 500 14 SMT
Order Code Data­sheet Simu­lation
74437324220SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
RDC max.
(mΩ)
fres
(MHz)
Mount Samples