IC manufacturers Union

IC manufacturers (96)

Union UM3429S

600mA, 500KHz, Synchronous Step-Up DC-DC Converter

Overview

TopologyBoost Converter
Input voltage3.6 V
Output 15 V / 1 A
IC revision05

Description

The UM3429S is synchronous rectified, fixed frequency, step-up DC/DC converter series delivering high efficiency in low profile SOT23-6 package. It features true output load disconnection and adjustable output. With an internal NMOS switch, PMOS synchronous rectifier and high switching frequency of 500KHz, the UM3429S is capable of supplying 3.3V output at 100mA from a single AA cell input or 250mA from a 2-cell AA input using low profile inductors and ceramic capacitors. Current mode PWM control with internal compensation as well as the synchronous rectifier and 500KHz high frequency lead to the fewest number of external parts needed, thereby saving BOM cost and PCB area. At light load, UM3429S automatically entersinto pulse skipping mode to keep high efficiency. An internal resistor will be connected to VIN when the switch is idle that eliminates switch ringing and reduces EMI interference. The device also features low shutdown current lower than 1μA, inrush current limit.

Features

  • Up to 92% Efficiency
  • Output Load Disconnection
  • Internal Synchronous Rectifier
  • Low Voltage Start-Up: 0.85V
  • Input Current Limit
  • Pulse Skipping Mode Operation withTypical IQ as 20μA
  • Shutdown Current Lower than 1μA
  • 500KHz Switching Frequency for LowProfile Inductor/Capacitor
  • Input Voltage: 0.5V to 5.0V
  • Output Voltage: 2.5V to 5V
  • Anti-Ringing Control to Reduce EMI

Typical applications

  • Digital Cameras, Handheld Instruments, Wireless Handsets, GPS Receivers
  • All one cell 、tow cell alkaline NiCD、NiMH or Li-ion battery Powered products
  • LCD Bias Supplies

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
Samples
74404024047SPEC
8 files WE-LQS SMT Power Inductor 4.7 1.12 1.2 173
74404032047SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

8 files WE-LQS SMT Power Inductor 4.7 1.3 1.2 96
74404024068SPEC
8 files WE-LQS SMT Power Inductor 6.8 0.85 1 300
74404032068SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

8 files WE-LQS SMT Power Inductor 6.8 1.16 0.94 120
Order Code Data­sheet Simu­lation
74404024047SPEC
74404032047SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

74404024068SPEC
74404032068SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
Samples