Topology | Buck Converter |
Input voltage | 11.4-12.6 V |
Switching frequency | 197.9-596.8 kHz |
Output 1 | 5 V / 8 A |
IC revision | 11 |
This reference guide describes the specifications, use, and various properties of the Non-Isolated Buck DC-DC Converter (hereafter referred to as this power supply). This reference design consists of 24 types of DC-DC converter designs in total. All take DC12 V as inputs and generate 8 different outputs which are DC 5 V/5 A, DC 5 V/8 A, DC 5 V/12 A, DC 3.3 V/10 A, DC 3.3 V/13.3 A, DC 3.3V/18.2 A, DC 1.5 V/10 A, DC 1.05 V/10 A, and each one further optimized in 3 ways, i.e. for: 50 % load efficiency, 100 % load efficiency, and area. Since small components are selected, they can be applied to Point of Load power supplies of various sizes and applications. Our power MOSFETs are used as switching elements, which allows high-speed switching and high-efficiency.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | fres (MHz) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7443340150 | SPEC | 8 files | WE-HCC SMT High Current Cube Inductor | 1.5 | 14.8 | 16.4 | 18.5 | 5.6 | Ferrite | 1.4 | 120 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7443340150 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | fres (MHz) | Samples |
---|