IC manufacturers Torex

IC manufacturers (96)

Torex XC9402

Offline Controller for LED Lighting with Power Factor Correction

Overview

TopologyFlyback Converter
Input voltage108-253 V
Output 144 V / 0.23 A

Description

The XC9402 is an offline controller for LED lighting that has power factor correction and uses the CRM (Critical Conduction Mode) control method. These ICs can be made to operate in a range from 85VAC to 270VAC.The input current can be synchronized with the input voltage (sine wave) to achieve a high power factor.

A peak current comparator, LED current estimator circuit, and ZVS comparator are incorporated into the IC, enabling an excellent LED current accuracy to be achieved. Operation by CRM control makes it possible to reduce power dissipation in the output diode.

VDD over-voltage protection, UVLO, over-current protection, thermal shutdown, and LED open/short protection are provided as protective functions.

Features

  • Operating Voltage : 90VAC ~ 270VAC
  • LED current accuracy : ±1% (90VAC ~ 250VAC: TYP)
  • Power factor : 0.96 (220VAC. 8W)
  • Efficiency : 84% (220VAC. 8W)
  • VDD Input Voltage Range : 15.5V ~ 24V
  • Control method : CRM Control
  • Protection Circuits : VDD over-voltage protection
  • : UVLO
  • : Over-current protection
  • : Thermal shutdown
  • : LED open/short protection
  • Packages : SOP-8
  • Operating
  • Ambient Temperature
  • : -40 oC ~ +85 oC

Typical applications

  • LED tube light
  • LED Bulb
  • Industrial and Commercial Lighting

Products

Order Code Data­sheet Downloads Product series Samples
750342046SPEC
Inductor
750342047SPEC
Inductor
Order Code Data­sheet
750342046SPEC
750342047SPEC
Samples
Order Code Data­sheet Downloads Product series Samples