IC manufacturers Torex

IC manufacturers (96)

Torex XC9281

Control Extremely Small 600mA Step-Down DC/DC Converters

Overview

TopologyBuck Converter
Input voltage2.5-5.5 V
Switching frequency4000-6000 kHz
Output 13.6 V / 0.6 A

Description

The XC9281/XC9282 series are 600mA synchronous rectification DC/DC converters adopting HiSAT-COT (*) control. Due to increasing the oscillation frequency to high frequency, coil with a size of 1.0 x 0.5 mm can be used. A 0.6 x 0.3 mm ceramic capacitor can be used for the input capacitance (CIN) and the output capacitance (CL), realizing that the mounting area including peripheral components can be reduced to 3.52 mm2. Due to increasing the oscillation frequency to a high frequency,the mounting area is reduced. Additionally, an efficiency equal to or higher than that of conventional products can realize by improving on-resistance and current consumption. Because of these features, XC9281/XC9282 series are ideal for equipment requiring miniaturization and low profile mounting area, and battery-powered equipment such as mobile equipment. Moreover, the high-speed transient response technology of the HiSAT-COT control makes it possible to minimize the fluctuation of the output voltage for a load transient condition. This feature is optimal for applications requiring a fast response and output voltage stability for an instantaneous load fluctuation like FPGA.

Features

  • Input Voltage Range : 2.5V ~ 5.5V
  • Output Voltage Range : 0.7V ~ 1.15V (±2.0%)1.2V ~ 3.6V (±1.5%)
  • Output Current : 600mA
  • Quiescent Current : 11μA (XC9282 PWM/PFM Auto)
  • Oscillation Frequency : 4MHz, 6MHz
  • Efficiency (fOSC=4MHz) : 90.0% (VIN=3.7V,VOUT=1.8V,IOUT=200mA)
  • Control Methods : HiSAT-COT ControlPWM Control (XC9281)PWM/PFM Auto (XC9282)
  • Protection Functions : Current Limit
  • Functions:Soft-Start, UVLOCL Discharge (Type B)
  • Input / Output Capacitor:Ceramic Capacitor
  • Operating Ambient Temperature : - 40°C ~ 105°C
  • Package : LGA-6B01 (1.2 x 1.2 x 0.3mm)WLP-5-06 (0.88 x 0.96 x 0.33mm)
  • Environmentally : EU RoHS Compliant, Pb Free

Typical applications

  • Smart phones / Mobile phones, Wireless earphone / Headset, DSC / Camcorder
  • Power supply for module, Various small power sources
  • Wearable devices, Portable game consoles

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingL
(µH)
IR
(A)
ISAT1
(A)
ISAT2
(A)
RDC max.
(mΩ)
fres
(MHz)
Version Samples
885012105013SPEC
8 files WCAP-CSGP MLCCs 10 V(DC)2.2 µF ±20% 10 0402 -55 °C up to +85 °C 100.05 GΩ X5R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012105008SPEC
5 files WCAP-CSGP MLCCs 6.3 V(DC)4.7 µF ±20% 6.3 0402 -55 °C up to +85 °C 100.02 GΩ X5R Class II 1 0.5 0.5 0.25 7" Tape & Reel
74479262210SPEC
8 files WE-PMCI Power Molded Chip Inductor 0603 -40 °C up to +125 °C 1.6 0.8 0.8 0.3 1 2.35 1.2 2.6 115 90 Low Profile
Order Code Data­sheet Simu­lation
885012105013SPEC
885012105008SPEC
74479262210SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingL
(µH)
IR
(A)
ISAT1
(A)
ISAT2
(A)
RDC max.
(mΩ)
fres
(MHz)
Version Samples