IC manufacturers Torex

IC manufacturers (96)

Torex XC9274

COT Control, 3.0A Synchronous Step-Down DC/DC Converters

Overview

TopologyBuck Converter
Input voltage2.7-5.5 V
Switching frequency1200-3000 kHz
Output 13.6 V / 3 A
IC revision2.1

Description

The XC9274/XC9275 series is a group of synchronous-rectification type DC/DC converters with a built-in 51mΩ P-channel MOS driver transistor and 49mΩ N-channel MOS switching transistor, designed to allow the use of ceramic capacitors.The small on-resistances of these two internal driver transistors enable a high efficiency, stable power supply with an output current up to 3.0A. A 0.6V reference voltage source is incorporated, and the output voltage can be set freely by external resistors.Oscillation frequency is set to 1.2MHz or 3.0MHz can be selected for suiting to your particular application.The operation mode is HISAT-COT (*) control, which has an excellent transient response, the XC9274 series is PWM control, the XC9275 series is PWM/PFM auto switching control, allowing fast response, low ripple, and high efficiency over the full range of loads (from light loads to heavy loads).During stand-by, all circuits are shutdown to reduce current consumption to as low as 1.0μA or less.As for the soft-start function as fast as 0.25ms in typical for quick turn-on.Internal protection circuits include over current protection, short-circuit protection, and thermal shutdown circuits to enable safe use.Short-circuit protection is available only for B,C type.Hiccup mode is available only for D,E type.Soft-off function is available only for B, D type.The package is the SOP-8FD.

Features

  • Input Voltage Range: 2.7V~5.5V
  • Output Voltage Range: 0.8V~3.6V
  • FB Voltage: 0.6V ± 1.0%
  • Output Current: 3.0A
  • Oscillation Frequency: 1.2MHz, 3.0MHz
  • Efficiency: 95%(VIN=5.0V, VOUT=3.3V, IOUT=1.0A)
  • Control Methods: HiSAT-COT Control
  • 100% Duty Cycle
  • PWM Control (XC9274)
  • PWM/PFM auto switching Control (XC9275)
  • Protection Circuits: Termal Shutdown
  • Current Limit (Pendent character)
  • HICCUP(D,E Type)
  • Short Circuit Protection(B,C Type)
  • Functions: UVLO , Soft-Start
  • Soft-off(B,D Type)
  • CL High Speed Discharge
  • Capacitor: Ceramic Capacitor
  • Operating Ambient Temperature: -40°C~+105°C
  • Package: SOP-8FD
  • Environmentally Friendly: EU RoHS Compliant, Pb Free

Typical applications

  • PC, Graphic board, Storage
  • Industrial application
  • FPGA, SSD, ASIC, DSP

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
Mount Samples
885012108004SPEC
7 files WCAP-CSGP MLCCs 6.3 V(DC)47 µF ±20% 6.3 1206 -55 °C up to +85 °C 100.002 GΩ X5R Class II 3.2 1.6 1.6 0.5 7" Tape & Reel
885012108012SPEC
8 files WCAP-CSGP MLCCs 10 V(DC)47 µF ±20% 10 1206 -55 °C up to +85 °C 100.002 GΩ X5R Class II 3.2 1.6 1.6 0.5 7" Tape & Reel
744373210022SPEC
8 files WE-LHMI SMT Power Inductor 4012 -40 °C up to +125 °C 4.45 4.06 1 0.22 11.4 11.1 21.5 8 230 SMT
744373240022SPEC
8 files WE-LHMI SMT Power Inductor 4020 -40 °C up to +125 °C 4.45 4.06 1.8 0.22 11.4 10.8 22.3 7.3 195 SMT
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
Mount Samples