Topology | Forward Converter |
IC revision | A |
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | PCB/Cable/Panel | Modularity | Wire Section | ISAT (A) | RDC (mΩ) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | Material | Version | VIN | VOut1 (V) | IOut1 (A) | Vaux (V) | n | Size | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | IR (A) | Z @ 1 GHz (Ω) | H (mm) | Winding Style | Number of windings | L1 (µH) | Z (Ω) | IR (mA) | RDC max. (Ω) | VR (V) | Application | L1 (µH) | L2 (µH) | IR (mA) | ISAT (A) | RDC1 typ (Ω) | RDC2 typ (Ω) | RDC1 max (Ω) | RDC2 max (Ω) | fres (MHz) | Data rate | Ports | PoE | Improved CMRR | Operating Temperature | VT (V (AC)) | Mount | L (µH) | LSmin. (nH) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744314490 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 2 | – | – | – | – | 14.5 | 8.3 | 2.2 | 6.5 | Superflux | SMT | – | – | – | – | – | 7050 | – | – | – | – | 15.95 | – | – | – | 4.8 | – | 11.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 56 | – | – | – | – | -40 °C up to +150 °C | – | SMT | 4.9 | – | |||
74435581200 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 2 | – | – | – | – | 4.3 | 20.1 | 5 | 25 | MnZn | SMT | – | – | – | – | – | 2212 | – | – | – | – | 4.73 | – | – | – | 12 | – | 10.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 13 | – | – | – | – | -40 °C up to +125 °C | – | SMT | 12 | – | |||
691214310002 | SPEC | – | 6 files | WR-TBL Series 2143 - 3.81 mm Horiz. Entry Modular | 2 | PCB | Yes | 24 to 16 (AWG) 0.2 to 1 (mm²) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Horizontal | 10 | – | – | – | – | – | – | – | – | – | Rising Cage Clamp | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | THT | – | – | ||
744273801 | SPEC | 8 files | WE-SL5 HC SMT Common Mode Line Filter | 4 | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | 11 | – | 3.5 | – | 5 | sectional | 2 | 9 | 800 | 3500 | 0.011 | 80 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | 500 | SMT | 9 | 970 | |||
7490220122 | SPEC | 8 files | WE-LAN LAN Transformer | 24 | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | 1:1 | – | – | – | – | – | – | 4PPoE (to 900 mA) | – | – | 9.05 | – | – | 350 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 Base-T | 1 | 4PPoE (up to 1000 mA) | No | -40 °C up to +105 °C | 1500 | SMT | 350 | – | |||
742792031 | SPEC | 8 files | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | 0805 | 300 | 350 | 200 MHz | 3000 | 50 | High Current | 2 | 97 | 0.9 | – | 1 | – | – | 3000 | 0.05 | – | – | – | – | 2000 | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | SMT | – | – | |||
74279221100 | SPEC | 8 files | WE-MPSB EMI Multilayer Power Suppression Bead | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | 1206 | 10 | 41 | 2178 MHz | 10500 | 3 | High Current | 10.5 | 28 | 1.1 | – | 1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | SMT | – | – | |||
744870003 | SPEC | 8 files | WE-DD SMT Shielded Coupled Inductor | – | – | – | – | 12 | – | – | – | – | – | – | – | – | – | – | 1:1 | 1280 | – | – | – | 7100 | 21 | – | 7.1 | – | 8.5 | – | – | – | – | – | – | – | – | 3.3 | 3.3 | 7100 | 12 | 0.016 | 0.016 | 0.021 | 0.021 | 30 | – | – | – | – | -40 °C up to +125 °C | – | – | 3.3 | – | |||
74404054102 | SPEC | 8 files | WE-LQS SMT Power Inductor | – | – | – | – | 0.24 | 6000 | – | – | – | – | – | – | – | – | – | – | 5040 | – | – | – | – | – | – | 0.2 | – | 4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.9 | – | – | – | – | -40 °C up to +125 °C | – | SMT | 1000 | – | |||
750313355 | SPEC | – | 8 files | WE-PoE++ Power over Ethernet Plus Plus Transformer | – | – | – | – | – | – | – | – | – | – | Forward | 36 - 72 V (DC) | 12 | 5 | 12 | 2:1:1 | EFD20 | – | – | – | – | – | – | – | – | 11.43 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | 1500 | SMT | 100 | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744314490 | SPEC | ||
74435581200 | SPEC | ||
691214310002 | SPEC | – | |
744273801 | SPEC | ||
7490220122 | SPEC | ||
742792031 | SPEC | ||
74279221100 | SPEC | ||
744870003 | SPEC | ||
74404054102 | SPEC | ||
750313355 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | PCB/Cable/Panel | Modularity | Wire Section | ISAT (A) | RDC (mΩ) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | Material | Version | VIN | VOut1 (V) | IOut1 (A) | Vaux (V) | n | Size | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | IR (A) | Z @ 1 GHz (Ω) | H (mm) | Winding Style | Number of windings | L1 (µH) | Z (Ω) | IR (mA) | RDC max. (Ω) | VR (V) | Application | L1 (µH) | L2 (µH) | IR (mA) | ISAT (A) | RDC1 typ (Ω) | RDC2 typ (Ω) | RDC1 max (Ω) | RDC2 max (Ω) | fres (MHz) | Data rate | Ports | PoE | Improved CMRR | Operating Temperature | VT (V (AC)) | Mount | L (µH) | LSmin. (nH) | Samples |
---|