Topology | Push-Pull Converter symmetrical isolated |
IC revision | 1 |
Order Code | Datasheet | Simulation | Downloads | Product series | VIN | VOut1 (V) | IOut1 (mA) | Type of Insulation | fswitch (kHz) | ∫Udt (Vµs) | NPRI : NSEC | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Winding Style | Number of windings | L (µH) | Zmax (Ω) | IR (mA) | RDC max. (Ω) | VR (V) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
750316856 | SPEC | – | 8 files | WE-PPTI Push-Pull Transformers | 5 V (DC) | 23 | 180 | Supplementary | 200 - 600 | 15 | 1:4.67 | 2500 | 8.3 | 14.75 | 4.2 | SMT | – | – | 200 | – | – | – | – | ||
744242471 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | WE-SLM SMT Common Mode Line Filter | – | – | – | – | – | – | – | 250 | 6 | 3.3 | 3.3 | SMT | bifiliar | 2 | 470 | 2200 | 400 | 0.35 | 80 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
750316856 | SPEC | – | |
744242471 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | VIN | VOut1 (V) | IOut1 (mA) | Type of Insulation | fswitch (kHz) | ∫Udt (Vµs) | NPRI : NSEC | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Winding Style | Number of windings | L (µH) | Zmax (Ω) | IR (mA) | RDC max. (Ω) | VR (V) | Samples |
---|