Topology | Buck Converter |
Input voltage | 3.9-14 V |
IC revision | 00 |
The bq25898C evaluation module (EVM) is a complete charger module for evaluating the highly-integrated switch-mode battery charge management and system power path management device in WCSP package for 1 cell Li-Ion and Li-polymer battery in a wide range of smartphone and tablet applications.
Input voltage range of 3.9V to 14V and charge current up to 4 AI2C communication with input current limit initially set by D+/D- detectionLED indication for status signalsTest points for key signals available for testing purposesJumpers for different circuit configuration
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74437321010 | SPEC | 8 files | WE-LHMI SMT Power Inductor | 1 | 4.5 | 5.65 | 10 | 47 | 90 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74437321010 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|