Topology | Other Topology |
Input voltage | 3.9-14 V |
Switching frequency | 1320-1680 kHz |
Output 1 | 4.4 V / 2.5 A |
IC revision | A |
The bq25606 evaluation module (EVM) is a complete charger module for evaluating a standalone single cell battery charger using the bq25606 device. The user's guide provides detailed testing instructions for the bq25606 evaluation modules. Also included are descriptions of the necessary equipment, equipment setup, and procedures.
High-Efficiency, 1.5-MHz, Synchronous Switch-Mode Buck Charger92% Charge Efficiency at 2 A from 5-V InputOptimized for USB Voltage Input (5 V)
Supports USB On-The-Go (OTG) Boost Converter With Up to 1.2-A Output92% Boost Efficiency at 1-A OutputAccurate Constant Current (CC) LimitSoft-Start Up To 500-µF Capacitive LoadOutput Short Circuit Protection
Single Input to Support USB Input and High Voltage AdaptersSupport 3.9-V to 13.5-V Input Voltage Range With 22-V Absolute Maximum Input Voltage RatingMaximum Power Tracking by Input Voltage Limit Up to 4.6 V (VINDPM)VINDPM Threshold Automatically Tracks Battery VoltageAuto Detect USB SDP, DCP and Non-Standard Adaptors
High Battery Discharge Efficiency With 19.5-mΩ Battery Discharge MOSFETNarrow VDC (NVDC) Power Path ManagementInstant-On Works with No Battery or Deeply Discharged BatteryIdeal Diode Operation in Battery Supplement Mode
High Integration Includes All MOSFETs, Current Sensing and Loop Compensation58-µA Low Battery Leakage Current with System Voltage StandbyHigh Accuracy±0.5% Charge Voltage Regulation±6% at 1.2-A and 1.8-A Charge Current Regulation±5% at 0.5-A, 1.2-A and 1.8-A Input Current Regulation
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74437321010 | SPEC | 8 files | WE-LHMI SMT Power Inductor | 1 | 4.5 | 5.65 | 10 | 47 | 90 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74437321010 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|