Topology | Buck Converter |
Input voltage | 12 V |
Output 1 | 1.8 V / 10 A |
IC revision | E1 |
The PMP9475 12V-input reference design provides all the power supply rails necessary to power Xilinx's Virtex® UltraScale™ family of FPGAs in a compact, highly efficient design. This design uses several of TI's PMBus Point-Of-Load voltage regulators for ease of design/configuration and telemetry of critical rails. It features a UCD90120A for flexible power up and power down sequencing as well as voltage monitoring, current monitoring, and voltage margining through the PMBus interface.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7443340150 | SPEC | 8 files | WE-HCC SMT High Current Cube Inductor | 1.5 | 14.8 | 16.4 | 18.5 | 5.6 | Ferrite | 1.4 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7443340150 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | Samples |
---|