IC manufacturers Texas Instruments

IC manufacturers (96)

Texas Instruments UCC5350SBD | Demoboard TIDA-010028

330-W, 95.5% Efficiency and 18-W/in3 Density, Bridgeless PFC+LLC Reference Design

Overview

TopologyOther Topology
IC revisionE1

Description

This reference design is a compact, high efficiency, bridgeless 330-W, 19.5-V output AC/DC reference design. This design consists of a front-end, bidirectional bridgeless boost power factor correction (PFC) based on the UCC28180A device, achieving end-to-end peak efficiency of > 94% at 90 V AC input and > 95.5% at 230 V AC input. The DC/DC is implemented using the HB-LLC stage implemented using our UCC256301 device. The design uses UCC24624 for synchronous rectification at the secondary side to improve efficiency.

Features

  • Full load efficiency at 230 V AC > 95.5% and >94% at 90 V AC
  • High power factor > 0.99, meeting PFC regulations and current THD as per IEC 61000-3- 2 Class A
  • < 0.25-W standby power with burst mode in both PFC and LLC stages
  • ZCS avoidance feature and OVP sensing feature in LLC controller improves robustness and protects systems from overcurrent, short circuit, and overvoltage to ensure safety
  • Small 152 mm × 75 mm × 25 mm PCB form factor

Typical applications

  • Consumer AC / DC / DIN Rail Power Supply / Industiral AC / DC / PC Power Supply

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Packaging Samples
885012206052SPEC
8 files WCAP-CSGP MLCCs 16 V(DC)1 µF ±10% 16 0603 -55 °C up to +125 °C 100.1 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
Order Code Data­sheet Simu­lation
885012206052SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Packaging Samples