IC manufacturers Texas Instruments

IC manufacturers (96)

Texas Instruments UCC5320SCD | Demoboard TIDA-01606 Gate driver

10kW 3-Phase 3-Level Grid Tie Inverter Reference Design for Solar String Inverter

Overview

TopologyOther Topology
IC revisionE4

Description

This verified reference design provides an overview on how to implement a three-level three-phase SiC based DC:AC grid-tie inverter stage.Higher switching frequency of 50KHz reduces the size of magnetics for the filter design and enables higher power density. The use of SiC MOSFETs with switching loss ensures higher DC bus voltages of up to 1000V and lower switching losses with a peak efficiency of 99 percent. This design is configurable to work as a two-level or three-level inverter.The system is controlled by a single C2000 microcontroller (MCU), TMS320F28379D, which generates PWM waveforms for all power electronic switching devices under all operating modes.

Features

  • Rated Nominal and Max Input Voltage at 800-V and 1000-V DC
  • Max 10-kW/10-kVA Output Power at 400-V AC 50- or 60-Hz Grid-Tie Connection
  • Operating Power Factor Range From 0.7 Lag to 0.7 Lead
  • High-Voltage (1200-V) SiC MOSFET-Based FullBridge Inverter for Peak Efficiency of 98.5%
  • Compact Output Filter by Switching Inverter at 50 kHz
  • <2% Output Current THD at Full Load
  • Isolated Driver ISO5852S With Reinforced Isolation for Driving High-Voltage SiC MOSFET and UCC5320S for Driving Middle Si IGBT
  • Isolated Current Sensing Using AMC1301 for Load Current Monitoring
  • TMS320F28379D Control Card for Digital Control

Typical applications

  • Solar Inverters
  • Motor Drives
  • High Voltage DC-to-DC Converters / UPS and PSU / HEV and EV Power Modules

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
PinsRowsH
(mm)
GenderTypeIR
(A)
Packaging Samples
885012206095SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)100 nF ±10% 50 0603 -55 °C up to +125 °C 35 GΩ X7R Class II 1.6 0.8 0.4 0.8 7" Tape & Reel
61300411021SPEC
6 files WR-PHD 2.54 mm THT Angled Pin Header -40 °C up to +105 °C1000 MΩ 10.16 4 Single Pin Header Angled 3 Bag
Order Code Data­sheet Simu­lation
885012206095SPEC
61300411021SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
PinsRowsH
(mm)
GenderTypeIR
(A)
Packaging Samples