Topology | Flyback Converter |
Input voltage | 51-57 V |
Output 1 | 12 V / 10 A |
IC revision | B |
The following design is a 60W Flyback which uses the UCC3809 and the UCC39002. It creates a 12V@10A output by employing dual 12V@5A. The system functions in the continuous conduction mode.
Order Code | Datasheet | Simulation | Downloads | Product series | IR (A) | L1 (mH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7446632001 | SPEC | 8 files | WE-LF SMT Common Mode Power Line Choke | 3 | 1 | 0.06 | 250 | 1500 | MnZn | 23.3 | 18.5 | 11.5 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7446632001 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | IR (A) | L1 (mH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Samples |
---|