IC manufacturers Texas Instruments

IC manufacturers (96)

Texas Instruments UCC29950 | Demoboard TIDA-00704

330-W, >93% Efficiency, Cost Optimized, 20- to 32-V Storage Battery Bank Charger Reference Design

Overview

TopologyLLC Resonant Converter
Input voltage175-265 V
Output 132 V / 9 A

Description

The TIDA-00704 is a compact, universal input, 20-32VDC - 320-W output, AC/DC storage battery bank charger for 8 cell LiFePO4 batteries. The circuit consists of a front end continuous conduction mode (CCM) power factor correction (PFC) circuit, followed by an LLC based second stage. The design uses the UCC29950 combo controller which controls both the PFC stage and LLC stage, to achieve a compact and robust control structure. Synchronous rectification based on UCC24610 and low RDSon FETs from Texas instruments help in achieving higher efficiencies. The board comes with an option of a customizable battery charge profiling, by means of adding a small daughter card based on MSP430 controller.

Features

Ideal Charger for 8-Cell LiFePO4 Battery PackUsed in Storage Battery Banks

  • Delivers Full Charging Current Over Entire ACInput Range: –85- to 25-V AC
  • Very Low Standby Power of < 100 mW WhenBattery is Not Connected
  • Provision to Connect an Additional External PowerSource From Renewable Energy Sources
  • Peak Overall Efficiency of > 93% at 230-V AC and

    90% at 115-V AC With No Force Cooling NeededUnder 60°C Ambient

  • High Power Factor > 0.99 and Meets PFCRegulations and Current THD as per IEC61000-3-2 Class A
  • Provision for Battery Charge Profiling ControlThrough a Small Add-on Card
  • True Input Power Limit, Independent of LineConverter Stage
  • Compact form-factor: 150 mm × 80 mm

REMARK: Schematic,BOM and pdf is added

Typical applications

  • Energy Storage Systems,Battery Chargers
  • High Bay Lighting
  • Single-Phase UPS,Industrial Power Supplies,Power Tools
  • E-Bikes

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesIR
(A)
L
(mH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
Mount Samples
744825605SPEC
10 files WE-CMB Common Mode Power Line Choke 6 5 45 250 1500 MnZn 30 21 35 THT
750343135SPEC
Common Mode Choke
750343229SPEC
PFC Inductor
750343230SPEC
LLC Transformer
Order Code Data­sheet Simu­lation
744825605SPEC
750343135SPEC
750343229SPEC
750343230SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesIR
(A)
L
(mH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
Mount Samples