Topology | Flyback Converter |
Input voltage | 18-60 V |
Output 1 | 40 V / 1 A |
Output 2 | 28 V / 1 A |
IC revision | B |
This automotive power supply reference design is based on the LM25141-Q1 controller and provides 3.3V at 6.0A from 8.0 .. 16.0 V input voltage.
High efficiencySmall sizeExcellent transient response
Order Code | Datasheet | Simulation | Downloads | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | L (µH) | n | IR (A) | ∫Udt (µVs) | VT (V (AC)) | RDC 1 (mΩ) | RDC 2 (Ω) | Pins | Rows | H (mm) | Gender | Type | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691411510002 | SPEC | – | 6 files | WR-TBL Series 4115 - 5.08 mm Screwless Horizontal Entry | Screwless | PCB | No | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | – | – | – | – | – | – | – | 10 | – | – | – | – | 2 | – | – | – | Horizontal | Box | ||
7447779001 | SPEC | 8 files | WE-PD SMT Power Inductor | – | – | – | – | 8 | 15 | 100 | 7345 | Robust | 1 | – | 5.3 | – | – | – | – | 2 | – | 4.5 | – | – | – | |||
749251100 | SPEC | – | 8 files | WE-CST Current Sense Transformer | – | – | – | – | – | – | – | EE5 | – | 2000 | 1:100 | 20 | 50 | 500 | 0.75 | 5.5 | – | – | 5.33 | – | – | – | ||
61300211121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | 3 | – | – | – | – | 2 | Single | – | Pin Header | Straight | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
691411510002 | SPEC | – | |
7447779001 | SPEC | ||
749251100 | SPEC | – | |
61300211121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | L (µH) | n | IR (A) | ∫Udt (µVs) | VT (V (AC)) | RDC 1 (mΩ) | RDC 2 (Ω) | Pins | Rows | H (mm) | Gender | Type | Packaging | Samples |
---|