Topology | Full-Bridge Converter symmetrical isolated |
Input voltage | 400-750 V |
Output 1 | 24 V / 12 A |
IC revision | B |
This design is a 100kHz FBPS converter working in voltage mode. It supports 400Vdc..750Vdc input voltage range and provides 24V/12A regulated. TI's UCC28950 part enables high efficiency at high input voltage.
Order Code | Datasheet | Simulation | Downloads | Product series | L (nH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | Material | LR (nH) | IR (A) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744308040 | SPEC | 8 files | WE-HCM SMT High Current Flat Wire Inductor | 400 | 54.3 | 23.8 | 28.3 | 0.37 | MnZn | 345 | 25 | |||
7443551221 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 22000 | 7.1 | 3 | 6.5 | 24.7 | WE-PERM | 16000 | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744308040 | SPEC | ||
7443551221 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (nH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | Material | LR (nH) | IR (A) | Samples |
---|